Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges7T-9126: Dozer Cutting Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges7T-9126: Dozer Cutting Edge
7T-9126: Dozer Cutting Edge

Cat® 35 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Product Images
7T-9126: Dozer Cutting Edge
7T-9126: Dozer Cutting Edge
7T-9126: Dozer Cutting Edge
7T-9126: Dozer Cutting Edge
7T-9126: Dozer Cutting Edge

Cat® 35 mm Bolt-On Dozer Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-9126

Units of Measure

USMetric
End 2 Hole Offset (in): 2.638
Position: Center
End 1 Shape: Straight
End 2 Shape: Straight
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 53.276
Thickness (in): 1.378
Hole Quantity: 9
Hole Size: 1-in Plow Bolt (28 Mm Square)
Thickness (mm): 35.0
End 1 Hole Offset (in): 2.638
Width (mm): 330.0
Hole Spacing (in): 6.0
End 1 Hole Offset (mm): 67.0
Hole Spacing (mm): 152.4
Edge Type: Continuous
End 2 Hole Offset (mm): 67.0
Overall Length (mm): 1,353.2
Width (in): 12.992
View More
Compatible Models for part number 7T-9126

TRACK-TYPE TRACTOR

D8T D9 D8R D8R II D8N

RIPPER

8

BULLDOZER

8SU 8U 8A

BLADE

836G 834G

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced