Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7V-2804: 1" ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7V-2804: 1" ID Steel Flat Washer
7V-2804: 1" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
7V-2804: 1" ID Steel Flat Washer
7V-2804: 1" ID Steel Flat Washer
7V-2804: 1" ID Steel Flat Washer
7V-2804: 1" ID Steel Flat Washer
7V-2804: 1" ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7V-2804

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (in): 1
Fits Bolt Sizes (mm): M27
Coating: Mechanical Zinc
Outer Diameter (in): 3.74
Outer Diameter (mm): 95.0
Thickness (in): 0.315
Thickness (mm): 8.0
Inside Diameter (mm): 28.0
Inside Diameter (in): 1.102
Outside Diameter (in): 3.74
Outside Diameter (mm): 95.0
View More
Compatible Models for part number 7V-2804

GENERATOR

SR4

GEN SET ENGINE

3406C 3406 3406B

GENERATOR SET

3508B

MINI HYD EXCAVATOR

308 307.5 309 310

WHEELED EXCAVATOR

M314 M316

PIPELAYER

PL83 589 PL87 583T 583R 587T 587R 578

BUCKET

BUCKET

TRACK LOADER

973C 973

EXCAVATOR

320MHPU

BACKHOE LOADER

415 416 434 430 432 450 420XE 426 428 444 440 420

WHEEL LOADER

988F II 988B 988F 980C 980F 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced