Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7V-5647: Switch Assembly
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches7V-5647: Switch Assembly
7V-5647: Switch Assembly

Cat® Switch Assembly (Limit)(Brake Cylinder Overstroke)

Brand: Cat

Product Images
7V-5647: Switch Assembly
7V-5647: Switch Assembly

Cat® Switch Assembly (Limit)(Brake Cylinder Overstroke)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7V-5647

Units of Measure

USMetric
Hex Size (mm): 28.5
Length (in): 1.97
Thread Size (in): 3/8-24 UNF-2A for mounting
Hex Size (in): 1.12
Thread Size (mm): 8-32 for connectors
Temperature (°C): -40 TO 85
Temperature (°F): -40 TO 185
Length (mm): 50.0
View More
Compatible Models for part number 7V-5647

ARTICULATED TRUCK

D40D

WHEEL TRACTOR

613C

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

WHEEL SCRAPER

613C

QUARRY TRUCK

771D 771C 775D 775B 773E 777E

TRUCK

785 789 69D 793 775E 775D 773E 793D 773D 793B 793C 769D 789C 769C 789D 777C 777B 789B 785C 777D 785D 773B 785B

SOIL COMPACTOR

825C 815B

TRACTOR

776D 776C 772B 784C 784B 768C 776B

WHEEL DOZER

814B 824C

OFF HIGHWAY TRUCK

785D 793D 789D 773 793

LANDFILL COMPACTOR

826C 816B

WHEEL LOADER

G926 916 966F II 936E 936F G916 926 960F 980C 980F 950B/950E 936 926E 966D 966F 966E G936 950B 950E 950F 970F 980F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced