Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits7W-2018: 0.8mm Thick Square Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits7W-2018: 0.8mm Thick Square Gasket
7W-2018: 0.8mm Thick Square Gasket

Cat® 0.8mm Thick square Gasket for Fluid Lines

Brand: Cat

Product Images
7W-2018: 0.8mm Thick Square Gasket
7W-2018: 0.8mm Thick Square Gasket
7W-2018: 0.8mm Thick Square Gasket
7W-2018: 0.8mm Thick Square Gasket
7W-2018: 0.8mm Thick Square Gasket

Cat® 0.8mm Thick square Gasket for Fluid Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-2018

Units of Measure

USMetric
Type: Square-rectangular
Style: Flat
Material: Medium compressibility, sheet gasket material,Rubber & Cork, Rubber & Fiber Gasket
Length (mm): 137.0
Width (mm): 137.0
Thickness (mm): 0.8
Hole Size (mm): 10.5 (4X)
Length (in): 5.39
Width (in): 5.39
Thickness (in): 0.03
Hole Size (in): 0.41 (4X)
View More
Compatible Models for part number 7W-2018

GEN SET ENGINE

3608 3606 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3608 G3612 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced