Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits7W-2632: 1.6mm Thick Soft Washer
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
7W-2632: 1.6mm Thick Soft Washer
7W-2632: 1.6mm Thick Soft Washer

Cat® Soft Washer for Fuel Injection Pumps and Electronic Control Module

Brand: Cat

Product Images
7W-2632: 1.6mm Thick Soft Washer
7W-2632: 1.6mm Thick Soft Washer
7W-2632: 1.6mm Thick Soft Washer
7W-2632: 1.6mm Thick Soft Washer
7W-2632: 1.6mm Thick Soft Washer

Cat® Soft Washer for Fuel Injection Pumps and Electronic Control Module

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7W-2632
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7W-2632

Units of Measure

USMetric
Outside Diameter (mm): 17.0
Washer Type: Flat
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.063
Inside Diameter (mm): 8.4
Coating: Mechanical Zinc
Thickness (mm): 1.6
Inside Diameter (in): 0.331
Outside Diameter (in): 0.669
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7W-2632

GENERATOR

LC20XX LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

303.5 302.5 301.8 301.6 301.5 308 309 307-A 304.5

FORESTRY PRODUCTS

538 548 558

PACKAGE

3.4B IOPU

EXCAVATOR

316F L M315F 312E FM538 312F 312B 312C 324E M317F 333 GC 320D2 335F 323F M318F 312-A 330D2 324E LN 312B L 548 307 320D2 GC 320D2 FM 316F 317 315 558 313 320GX 326F L 323F OEM 312C L 323E LN FM558 314E CR OTHER 326F 320 GX 538 313F 330GC 320 GC 320E RR 325F 317-A 320E LRR 323F LN 318D2 L 324E L 312E L 330 GC 318 GC 323D L 313F L 330D2 L 323D2 317-A N 326D2 L 314F CR 313F GC 315-A 320D 320E 323GC 314E LCR 323E L 329E LN 323E SA 320E LN 330F 323F L 317 GC 316 GC 323F SA 316 GX 312F GC 313D2 GC 320D L 315 GC MH3040 326 GC 320E L 320D GC 326D2 323D2 L 320F L 313D2-GC 313D2 326GC 330F LN 318E L 313 GX 336 GC 313 GC 325F LCR 318F L 320 321 326 325 322 323 329E L 318F 319 330 335 336 212 333 311F LRR 330F L 329E 323 GX 318D2 317 N 329F L 335F LCR 323 GC 315B L 312 GX 313F LGC 312 GC 316E L 315F LCR M320GC 329D2 L M312 329D2 M315 M318 326F LN

MULTI TERRAIN LOADER

267 257 287 277 247

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

HEX BASED SPL SOLUTION

320E 330F OEM

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP5 CP12 GC CP13 GC CP74B CS5 CS12 GC 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 430E 430F 450E 450F 420XE 427F2 416F2 415 416 428F2 426 428 424 420 434F 420D 444F 420E 432F 432D 415F2 420F 438 434 436 430 432 444F2 444 440 450 416E 428F 416F 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

910M 914G2 914 910 930 938 920 926 914M 914G 918M

WHEEL LOADER

950K 962L 962K 950M 950L 962M 966F 930H 930K 930M 950GC 814K 924H 924K 938H 938K 938M 926M 962 928H 928HZ 926 924 930 938 950 966F II 962M Z 950M Z 908 907 906 924HZ 950 GC

TELEHANDLER

TH337C RT60 TH82 TH83 RT50 TH1055 TH357D TL943D TL943C TH1255 RTC60 RT50SA TH3510D TL642D TH0642 TH103 TH0842 TH408D TH407C TH62 TH63 TH514D TH417C

FORWARDER

554

ARTICULATED TRUCK

D250E II D250E D300E II D300E

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M317D2 M313-07 M315D2 MH3026 MH3024 M318D M318C M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315D M316C M316F M316D M320D2 M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

PS-200B CW-16 CW-14 CW34 PS-360B CW12 PF-290B CW-34 PS-150B

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1 C3.4B 3054B 3054C 3056E C2.8 C3.6 3.4B C3.3 C4.4 3054 3056

WINDROW ELEVATOR

WE-601B

PUMPER

SPF343C

LOAD HAUL DUMP

R1600H R2900G OTHER R1300G II

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120M 120 GC 120M 2 140 GC 140 12M 120

TRACK-TYPE TRACTOR

D5K LGP D6R III D5R LGP D4K XL D6R II D6K2 LGP D5R2 D6N OEM D3K XL D6N XL D6R D6T D6N D6K D2 D1 D4 D3 D5 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6R XL D6K2 XL D5R XL D6K LGP D6R STD D6K XL D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C 559

ASPHALT PAVER

AP1055 AP-800 AP500 AP655 BG555E AP400 AP-600 AP-800B AP600 AP555F AP500F AP655F AP-600D BB-760 BG1000E AP-500E AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E AP-650B BG1055E AP-1055F AP-1055E BG600D BG-225C AP555 BG655D AP455 BG500E AP1000

MARINE ENGINE

C4.4 C7.1

PIPELAYER

PL61

LOG LOADR FORST MACH

558

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-431B CS-54 CS-44B CS-56B CS-68B CB7 CS-44 CD-44B CS-663E CS-433B CS-54B CS-66B CS-78B CS-79B CP-663E CP-433B CP12 CS-64B CS-76B CP74B CS-76 CS-74 CS-74B CP-563E CB46B CS-64 CP-64 CB-54B CB-66B CS512 GC CP-54 CP-56 CP-44 CP11 GC CB-64B CS12 CS14 CP-76 CP12 GC CP-74 CD-54B CS78B CS54B CS7 CB-64 CB-54 CB-224B CB-224C CB-214B CB-214C CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CP-573E CP54B CP-74B CS-583E CP76B CS74B CS10 GC CS-573E CS-683E CS-563E CP68B CP44B CP56B

MOBILE HYD POWER UNIT

323F OEM 330D2 330FMHPU 329E 330 MHPU C7.1 330F

GENERATOR SET

XQP115 DE55GC DE33GC C4.4DE110E XQP150 DE65GC XQ60 C7.1 GEN C6.6DE150E C3.3DE50E0 C3.3DE50E2 XQ230 XQP60 C6.6 XQ125CM C7.1 C4.4 C3.3 GEN S C4.4XQ100 C4.4XQ80 C3.4 C3.3 3512B XQP200 C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP100 C4.4DE110E2

ENGINE

C7.1 MARIN C3.6 C7.1

ENGINE - MACHINE

C32 C3.4B C4.4 C6.6

GEN SET ENGINE

C3.4B POWER SYS 3056 3054

TRANSMISSION

TR16-C7.1

SKID STEER LOADER

270XE 236 232 250 248 246 242 262 260 252 270 265 216 228 226

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert