Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineFuel SystemFuel Pumps7W-2830: Fuel Ratio Controller
Home
EngineFuel SystemFuel Pumps
7W-2830: Fuel Ratio Controller
7W-2830: Fuel Ratio Controller

Cat® Fuel Ratio Controller regulates the fuel-to-air ratio in the engine, optimizing combustion efficiency, enhancing performance, and reducing emissions

Brand: Cat

Product Images
7W-2830: Fuel Ratio Controller
7W-2830: Fuel Ratio Controller

Cat® Fuel Ratio Controller regulates the fuel-to-air ratio in the engine, optimizing combustion efficiency, enhancing performance, and reducing emissions

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
7W-2830
This part:
7W-2830: Fuel Ratio Controller
Length (in)

8.8

Height (in)

3.7

Description

Cat® Fuel Ratio Controller regulates the fuel-to-air ratio in the engine, optimizing combustion efficiency, enhancing performance, and reducing emissions

20R-3773
This part:
20R-3773: Cat® Reman Fuel Ratio Control Module

Description

Cat Reman Fuel Ratio Control Module (BASIC)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert