Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components7W-3497: Two Piece Symmetric Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components7W-3497: Two Piece Symmetric Isolation Mount
7W-3497: Two Piece Symmetric Isolation Mount

Cat® Isolation mounts used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise)

Brand: Cat

Product Images
7W-3497: Two Piece Symmetric Isolation Mount
7W-3497: Two Piece Symmetric Isolation Mount

Cat® Isolation mounts used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-3497

Units of Measure

USMetric
Pilot Outside Diameter (mm): 131.0
Head Outside Diameter (mm): 190.0
Material: Natural Rubber (NR) Rubber,Carbon Steel
Head Outside Diameter (in): 7.48
Inside Diameter (mm): 33.0
Overall Length (mm): 94.5
Pilot Outside Diameter (in): 5.16
Inside Diameter (in): 1.3
View More
Compatible Models for part number 7W-3497

TRUCK

785 789 795F XQ 793F AC 793F CMD 785G 793 793D 793B 797F 793C 797 793F 795F AC 789C 789D 789B 785C 785D 793F OEM 797B 793F XQ

TRACTOR

784C

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced