Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemMufflers7W-7439: Engine Muffler
HomeEngineExhaust SystemMufflers7W-7439: Engine Muffler
7W-7439: Engine Muffler

Cat® 740.4mm Long Engine Muffler reduces noise and dampens exhaust gases from the engine for quieter operation

Brand: Cat

Product Images
7W-7439: Engine Muffler
7W-7439: Engine Muffler
7W-7439: Engine Muffler
7W-7439: Engine Muffler
7W-7439: Engine Muffler

Cat® 740.4mm Long Engine Muffler reduces noise and dampens exhaust gases from the engine for quieter operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-7439
Width (mm): 325.12
Height (mm): 325.12
Material: Carbon Steel,Alloy Mixed: Metal,Alloy Steel
Length (mm): 792.48
View More
Compatible Models for part number 7W-7439

WHEEL TRACTOR

621S

WHEEL SCRAPER

621E 627G 627F 637E 637G 627B 627E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced