7X-0315: Bolt
+ / - Hover over image to Zoom
Other Views

    7X-0315: Bolt

    Part Number: 7X-0315
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 2.13
    • Head Height - 4 (in): 0.34
    • Head Width - 5 (in): 0.69
    • Hole Thread Pitch: 14
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/16 - 14
    • Total Bolt Length - 3 (in): 3 1/4
    wheel tractor-scraper
    621G, 627G, 623E, 623F, 631G, 637G, 627F, 621F, 611, 623G

    pipelayer
    587R, 589

    engine - generator set
    3508, 3516B, 3512B, 3516, 3512, PM3516, PM3508 PM3512 3508B

    forest products
    227

    wheel-type loader
    980F, 966E, 966D, 980C, 992C, 936, 936E, 966F II 970F, 966F, G936, 980F II 988F II 936F

    off-highway truck
    MT4400D AC 785D, 794 AC

    challenger
    75E, 65E, 85E, 95E

    oem solutions
    CAT WDS

    asphalt paver
    AP-1000

    track-type tractor
    D6R II D10N, 9U 9SU 10 58 9C 10U D10T, D10R, 58L 59L D9L, 9 10SU D9N, 59 9S 59N D6G

    wheel dozer
    824K, 814F, 814F II

    track-type loader
    973C, 973, 963, 963C, 963B

    drill
    MD6250, MD6310

    excavator
    215B, 225D, 225B

    earthmoving compactor
    825K, 816F II 826K, 816F, 815F, 815F II