Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0326: 1/2''-13 x 3'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0326: 1/2''-13 x 3'' Hex Head Bolt
7X-0326: 1/2''-13 x 3'' Hex Head Bolt

Cat® 1/2-13 Thread 76.2mm Long Hex Head Bolt

Brand: Cat

Product Images
7X-0326: 1/2''-13 x 3'' Hex Head Bolt
7X-0326: 1/2''-13 x 3'' Hex Head Bolt
7X-0326: 1/2''-13 x 3'' Hex Head Bolt
7X-0326: 1/2''-13 x 3'' Hex Head Bolt
7X-0326: 1/2''-13 x 3'' Hex Head Bolt

Cat® 1/2-13 Thread 76.2mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0326

Units of Measure

USMetric
Bolt Length (in): 3
Bolt Length (mm): 76.2
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.75
Grip Length (mm): 44.45
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.02
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 7X-0326

GENERATOR

SR4B SR4 SR4BHV

TRUCK ENGINE

3406E C-15 C-16

INTEGRATED TOOLCARRIER

IT62G IT18B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

BUCKET

BD118 BD121

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

WHEEL SKIDDER

518C 535D 545D 525D 525 518 515 528 555D

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

HARVESTER HEAD

SAT422DB

EXCAVATOR

330 L 215B 215C 215D 225B 225D 219D 330-A L 229D 231D 235B 235C 235D 245D 245B 229 225 235 219 245

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 277D 257D 297D 287D

COMPACT TRACK LOADER

289D 299D 279D 299D3 299D2 249D 259D 299D2 XHP 239D 285 239D3 299D3 XE 249D3 299D XHP

WHEEL TRACTOR

633E II 651E 615C II 631E 631G 621K OEM 613C II 611 623B 623G 623H 623E 623F 621B 657E 621E 621F 657G 621G 621H 621S 627B 627G 627H 627E 627F 637G 637E 637K

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

963 943 953 973C 963B 963C

SOIL COMPACTOR

825C 815F II 815B 815F

PETROLEUM ENGINE

C15 C7 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 CX48-P2300 TH55FT-E90

WHEEL DOZER

854G 854K 844H 844K 844 834B 854 814B 824H 824C 814F II 814F

LANDFILL COMPACTOR

836 816F II 826C 816B 816F

PETROLEUM GEN SET

3512B

COMPACT WHEEL LOADER

906H2 907H2 908M 908H2 906M 907M

WHEEL LOADER

960F 972G 950B 950E 950F 988B 988F G916 966D 966F 966E 966G 936F 990 II 988F II 907K 906K 906M 995 994 990 993 992 916 908K 908M 980F II 966F II 950B/950E 908 907 906 990K 990H 993K 992D 980C 992C 980F 992G 992K 994D 970F 994K 994H 950F II

SOIL STABILIZER

SS-250B SS-250

SNOW WING

BLADE

ARTICULATED TRUCK

D250E II D250E D350E D300E II D300E D300D D400E 740B 725 740 735B 730 735 OEM 735

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

3456 C-15 C-16 3516C 3406E 3512E G3520H C15

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

ASPHALT SCREED

AS2251 10 FT AS2301

WHEEL SCRAPER

651E 631G 631E 621E 657G 621G 621F 657E 623G 623E 637E 637G 627G 627F 627E 611

LOGGER

227

GAS ENGINE

G3512H G3516E G3520 G3516C

TRACTOR

772B 784C 784B 776D 776C 776B 768C

BULLDOZER

834U 834S 6 9SU 8SU D5C PAT 10SU 6SU 11SU 8S 8U 9C 9U 9S 5A D5C PATLGP 5P 5S 6A 6S 11U 10U 8A 5A PAT 4A

PUMPER

SPF743 SPF343C SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

FELLING HEAD

SS-56 HFW222

POWER MODULE

XQ2280 XQC1200 PP3516 3516B 3516C XQC1600 PM3508 PM3516 PM3512 PM3412 PMG3516

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R2900

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 773GC 772 770 777 775 773 798 AC 785D 789 798

OEM SOLUTIONS

TR35E44-C9.3BL

WINCH

57H 56H 53 56 55 59 58 59N 59L 58L

MOTOR GRADER

140H 12H NA 16H 16G 140H NA 140 14H 14G 12H 24M 16H NA 14H NA

TRACK-TYPE TRACTOR

D6D SR D6R III D6G2 LGP D6H II D3C II D6XE D9 GC D4H III D6R II 30/30 D3C III D3C D7R SERIES D4H D4C D4E D5B D5C D5M D5N D5H D5E D6E SR D6R LS D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D9 D6 D5 D8 D7 D6 XE D6N LGP D10N D10R D10T D4E SR D11N D11R D11T D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D4C III D6T XW D5H XL D6T XL D5C III D8GC D7G2 D7R D7G D7H D8T D8R D8L D8N D9T D9R D8R II D9L D9N D6T XL PAT D6T XW PAT DEUCE D6G2 XL D4H XL D4C II D7R II

ASPHALT PAVER

AP-800 BG-240C AP-900B AP-800D AP-800C AP-800B BG-260D BG-260C BG-2455D BG-2455C AP-1000B AP-1000D BG-230 AP-1050 AP-200B AP-1055B AP-1055D AP-1000

MARINE ENGINE

C32 C9 3516 C18 MARINE C18 C15 3508C 3508B 3406E 3516B 3516C 3516E 3512C 3512E 3512B

MARINE AUXILIARY

C32 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

587T 587R 578 PL83 PL87 583T 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-431B CP-533C CS-433B CS-323 CS-531C CS-531 CP-433B CS-533C CP-563C CP-323 CB-434 CS-563C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH55 C18

POWER PACKAGE

C7

GENERATOR SET

G3406 G3520 G3516 G3512 3508 3412C D1500 G3412 3516 C18 3512 3456 3516C GEN G3516B G3516C G3516H G3516K 3508B C32 3516B GEN G3520C G3520E G3520H G3520K 3512C 3512B C32B 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-350B RM-350 RM-500 RM-250C

ENGINE

3512E 3512C C32B G3516H 3516E G3520 G3520H

LOCOMOTIVE ENGINE

3512C

EJECTOR TRUCK

740B 740 730

COLD PLANER

PM820 PM825 PM822 PR-1000C PM-565B PR-1000 PM-201 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250B RR-250 RM-350B

CHALLENGER

65C 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C

GEN SET ENGINE

3516B 3512B G3520 G3516C G3516B 3508B 3412 3412C 3508 3512 3516

RIPPER

3 6 5 4 9 8 11 10

SKID STEER LOADER

226D 270XE 272D3 XE 232D3 272D2 XHP 272D XHP 226B3 226D3 272D 236D3 262D 242D 272D3 272D2 246D 232D 236D

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

2670D

TRUCK

773G LRC 794 AC 775G 775F 772G OEM 775E 775D 789C 777C 777B 789B 777D 777G 777F 775G OEM 770G OEM 769D 769C 785 789 770G 772G 69D 773E 773D 773G 773F 773G OEM 785C 785D 773B 785B MT4400D AC 772 770 775G LRC

POWERTRAIN

TR35E44-C9.3B

SNOW BLOWER

SR321 SR421 SR418 SR318

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced