Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0345: 5/8''-11 x 1 3/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0345: 5/8''-11 x 1 3/4'' Hex Head Bolt
7X-0345: 5/8''-11 x 1 3/4'' Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
7X-0345: 5/8''-11 x 1 3/4'' Hex Head Bolt
7X-0345: 5/8''-11 x 1 3/4'' Hex Head Bolt
7X-0345: 5/8''-11 x 1 3/4'' Hex Head Bolt
7X-0345: 5/8''-11 x 1 3/4'' Hex Head Bolt
7X-0345: 5/8''-11 x 1 3/4'' Hex Head Bolt

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0345

Units of Measure

USMetric
Bolt Length (in): 1.75
Bolt Length (mm): 44.45
Bolt Type: Hex Head
Head Height (in): 0.48
Coating: Zinc
Grip Length (in): 0.25
Drive (in): 15/16
Grip Length (mm): 6.35
Material: Steel,Alloy Zinc,Carbon Steel
Thread: Coarse
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 5/8-11
Hand of Thread: RH
Head Height (mm): 11.90625
Thread Size (in): 0.025
Thread Size (mm): 0.625
Total Bolt Length - 3 (in): 1 3/4
Hole Thread Pitch: 11.0
Thread Size (dia x pitch) (mm): 5/8x11
Drive (mm): 23.8125
Finish: Zinc Plated
Bolt Size (in): 5/8
Grip Length - 2 (in): 0.25
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Head Height - 4 (in): 0.48
Grade: 8.0
Overall Length (mm): 44.45
Head Width - 5 (in): 0.94
View More
Compatible Models for part number 7X-0345

GENERATOR

SR4B SR4 SR5

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

518C 525 518 515 528 545 530B 508

ROTARY DRILL

MD6310 MD6250

TRACK FELLER BUNCHER

2290 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

330 L 345B II 349D L 215B 215C 215D 324D 375-A L 374F L 345B 345C 345D 349F L 219D 325D L 330 LN 330C FM 349D 336E L 349E 325D 349F 345B L 330-A L 231D 323D L 345D L 320D 235B 235C 235D 345B II MH 365B 349F LXE 336E LNH 349E L VG 349D2 330C L 568 FM 352 UHD 349 349D2 L 352 355 329D 330-A 330C LN 330-A LN 365B II 374 330C MH 345C MH 336D 336E 349E L 225B 225D 352F XE VG 330B LN 330-A L 352F-VG 365C L MH 336D L 229D 324D L 352F 374F 345C L 323D SA 245D 330B 330C 330D 245B 390F L 365B L 336E LN 336E LH 320D L 330B L 330D L 229 225 329D L 568 FM LL 345D L VG 219 215 385C L MH 245

WHEEL TRACTOR

623B 623G 623E 623F 621B 621E 621F 621G 627B 627G 627E 627F 633E II 651B 651E 631K 615C II 631D 631E 631G 611 651 657E 657B 633D 657G 639D 615C 637G 637D 637E 637K

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

973C 953B 953C 963 973 939 933 943 953 963B 963C

PETROLEUM ENGINE

3516 3512 2016 3512E

PETROLEUM TRANSMISSION

CX48 TH53-E60

SOIL COMPACTOR

825 815B 815F 825H 825G 825K 825C 815F II 825G II

WHEEL DOZER

834G 834H 834B 834K 814B 814F 844H 834 844 824H 824G 824C 824K 814F II 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 826C 826G 826H 826K 836H 836G 836K 816B 816F

PETROLEUM GEN SET

C15 C18 3512B 3512C

GRAPPLE

518 120C 125C

TELEHANDLER

TH103 TH255C

WHEEL LOADER

960F 986H 986K 988B 988G 988H 988F 988K 966D 966C 966F 966E G936 966R 988F II 986 988 980G II 936 950B/950E 993K 992D 992C 992G 970F 988GC 950B 950E 950F 936E 936F 980F II 966F II 980C 980F 980H 980G 950F II

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 584HD

ARTICULATED TRUCK

D30D D250E D250D D400E II D400E D400D 740 GC 740 735C 735B 745 735 OEM 735 D20D D25D D350E D350D D300E D300D 740C 740B 745C D40D

WHEELED EXCAVATOR

W330B W345C MH M330D W345B II

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

ENGINE - INDUSTRIAL

3516B 3561B

INDUSTRIAL ENGINE

3304 3306 3512 3516 3508 3412E 3412C C18 3412 3406E 3408B 3512B 3512C D333C C4.4 C13 C15 D330C

ASPHALT SCREED

10-20WB 10 FT 10B 10-20B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 770G

WHEEL SCRAPER

621E 623G 623E 631G 631E 657E 657B 637K 637E 637G 615C 657

LOGGER

227

GAS ENGINE

G3412

TRACTOR

784C 784B 768C 772B 776D 776C 776B

BULLDOZER

834U 834S 6 8SU 10SU 6SU 11U 10U 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 4A

FELLER BUNCHER

FB518

PUMPER

SBF214 SPS343 SPF343 SCT673 CPT372 SPF743 SPF343C SPT343 SPT342 SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

POWER MODULE

PM3412

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R1700G R3000H R2900G R1300G

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 798 AC 785D 789D 772 770 777 773 798

MATERIAL HANDLER

MH3260

MOTOR GRADER

24M 160G 160M 24 120M 140M 140G 120H NA 16M 16H 14M 14G 12G 12M

WINCH

57 56 55 54 59 58 518 54H 57H 56H 59N 59L 58L

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D6R II D3C D4G D4H D5H D6E SR D6D D6R D6T D6E D6G D6H D7E D6G SR D6 XE D4C III D5C III D8GC D7R D7G D7H D8T D8R D8L D8N D9T D9R D9L D9N D6G2 XL D5K XL D7E LGP D5K LGP D6D SR D6R III D6H II D6XE D4K XL D9 GC D4H III D6F SR D3K XL D9 D6 D8 D4K LGP D10N D10R D10T D11N D11R D11T D6H XL D6H XR D5H XL D7G2 D10T2 D8R II D4H XL D4C II D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B PE636 AP400 BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 AP-200B BG600D BG-2255C BG-230D AP455 AP-800 AP500 AP-1050B AP-800D AP-800C AP-800B AP555F AP-600D AP-200 AP655F L AP600F AP-655C AP-655D AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C AP555 BG655D BG-245C BG500E AP1000

MARINE ENGINE

C18 C15 3406B 3406E 3208 C9.3 3412C

MARINE AUXILIARY

3516B 3512B C32 3508B

PIPELAYER

587T 587R 578 PL83 PL87 PL72 583T 583R 572R II 572R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB10 CS-431C CB7 CP-533C CD-44B CS-433C CB-66B CB-534D CB-64B CB-614 CB-64 CB-54 CB-564D CD-54 CB-44B CB-68B CS-563C CS-563 CS-531C CS-533 CS-531 CP-433C CS-533C CP-563C CB46B CB-54B CB-634D CD-54B CP-563 CP-533

MOBILE HYD POWER UNIT

349D L 349E L HVG 349E 345D 345C 336E HVG 349D2 345C L 352FMHPU 336E 330C

PETROLEUM PACKAGE

TH48-E80 CX31-C11I CX31-C13I C18 TH35-E81

GENERATOR SET

G3520 3508 3412C 3304B DG500 3516 3512 3508B C9 3306B G3412 DG400 3412 C18 3456 DG450 C9.3 DG350 C27 C32 C175-20 3512C 3512B 3408C 3406C 3406E 3516C 3516B

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-300 RM-500 RM-250C

ENGINE

3512E C13B G3520

EJECTOR TRUCK

D400E II 740B 740

COLD PLANER

PR-750B PM-565B PR-450C PM-465 PM-200 PM-201 PR-450 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250B RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

C32 3408

CHALLENGER

65 75 75D 75C 75E 95E 70C 65C 65B 65E 65D 85C 85E 85D

GEN SET ENGINE

3406C 3408B 3408C 3516B 3512B 3412 3412C 3408 3304B 3306B G3520 3508B 3306 3304 3508 3512 3516

RIPPER

953B D5 963 11 10 7 6 5 4 9 8

BOOM

120C

TRUCK

775E 775D 777C 777B 777D 777G 789 793 770G 793B 793C 772G 773E 773D 797F 773B 772 770 794 AC 789C 789D 789B 770G OEM 769D 769C 69D 785C 785D 785B MT4400D AC

POWERTRAIN

TR43E44-C13BL

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced