7X-0425: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0425: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0425
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 3.50
    • Head Height - 4 (in): 0.72
    • Head Width - 5 (in): 1.69
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/8 - 7
    • Total Bolt Length - 3 (in): 6
    pipelayer
    587R, PL83, PL87, 587T

    engine - generator set
    3516E, 3516B