7X-0434: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0434: BOLT

    Part Number: 7X-0434
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 1/4
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 5.00
    • Head Height - 4 (in): 0.81
    • Head Width - 5 (in): 1.87
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 1/4 - 7
    • Total Bolt Length - 3 (in): 8
    cold planer
    PR-1000, PR-1000C

    track-type tractor
    D11T, D7R, D7R II D11N, D11R, D8R D8R II

    road reclaimer
    RM500B, SM-350, RM-350, RM-500, RM-350B, RM-300

    wheel dozer
    834B