Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7X-0851: M24 x 3mm Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
7X-0851: M24 x 3mm Hex Nut
7X-0851: M24 x 3mm Hex Nut

Cat® M24 Steel Hexagonal Plain Nut

Brand: Cat

Product Images
7X-0851: M24 x 3mm Hex Nut
7X-0851: M24 x 3mm Hex Nut
7X-0851: M24 x 3mm Hex Nut
7X-0851: M24 x 3mm Hex Nut
7X-0851: M24 x 3mm Hex Nut

Cat® M24 Steel Hexagonal Plain Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-8132: M24-3 x 120mm Hex Head Bolt
6V-8132: M24-3 x 120mm Hex Head Bolt

Cat® Hex Head Bolt

Check Price
6V-9199: M24-3 x 50mm Hex Head Bolt
6V-9199: M24-3 x 50mm Hex Head Bolt

Cat® M24x3 Thread 50mm Long Hex Head Bolt

Check Price
6V-8237: M24 ID Steel Flat Washer
6V-8237: M24 ID Steel Flat Washer

Cat® A Hard Washer designed for M24 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
198-4771: M24 ID Steel Flat Washer
198-4771: M24 ID Steel Flat Washer

FLAT WASHER

Check Price
173-9779: M24-3 x 80mm Hex Head Bolt
173-9779: M24-3 x 80mm Hex Head Bolt

Cat® Hexagonal Head Bolt is a threaded fastener with a six-sided head, designed to be tightened or loosened using a wrench or socket

Check Price
173-9684: M24-3 x 100mm Hex Head Bolt
173-9684: M24-3 x 100mm Hex Head Bolt

Cat® Hex Head Bolt for hydraulic boom cylinder ensures secure fastening of hydraulic boom cylinder components, enhancing equipment stability and performance

Check Price
6V-8132
6V-8132: M24-3 x 120mm Hex Head Bolt
Check Price
6V-9199
6V-9199: M24-3 x 50mm Hex Head Bolt
Check Price
6V-8237
6V-8237: M24 ID Steel Flat Washer
Check Price
198-4771
198-4771: M24 ID Steel Flat Washer
Check Price
173-9779
173-9779: M24-3 x 80mm Hex Head Bolt
Check Price
173-9684
173-9684: M24-3 x 100mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert