Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-3192: 5/8''-18 x 2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-3192: 5/8''-18 x 2'' Hex Head Bolt
7X-3192: 5/8''-18 x 2'' Hex Head Bolt

Cat® 5/8-18 Thread 50.8mm Long Hex Head Bolt

Brand: Cat

Product Images
7X-3192: 5/8''-18 x 2'' Hex Head Bolt
7X-3192: 5/8''-18 x 2'' Hex Head Bolt
7X-3192: 5/8''-18 x 2'' Hex Head Bolt
7X-3192: 5/8''-18 x 2'' Hex Head Bolt
7X-3192: 5/8''-18 x 2'' Hex Head Bolt

Cat® 5/8-18 Thread 50.8mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-3192

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.167
Grip Length (mm): 4.23
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 7X-3192

GENERATOR

SR4

GENERATOR SET

3408C 3412C

WHEEL TRACTOR

633E II 623G 623H 623F 651E 657E 621F 657G 621G 627G 627F 631K 631E 631G 637G 637E 637K 651

WHEEL TRACTOR-SCRAPER

631K 623 637 631 637K 657 651 623K LRC 623K

LOAD HAUL DUMP

R2900

EJECTOR TRUCK

740 740B

WHEEL DOZER

824C

OFF HIGHWAY TRUCK

793D 789D 773 798 AC 796 AC 785D 794 AC 793 798

MOTOR GRADER

16H NA 16G

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D9

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3412C 3408

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745

MARINE ENGINE

3408B 3408C 3412C 3412D 3412 3408

INDUSTRIAL ENGINE

3412 3412C 3408B 3408C

WHEEL SCRAPER

637K

QUARRY TRUCK

771D 771C 777E 775D 775B 773E

TRUCK

785 789 775E 775D 793D 793C 789C 789D 777C 789B 777D 773E 773D 794 AC 769D 769C 785C 785D 773B 785B

TRACTOR

776D 776C 772B 784C 784B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced