Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® Communication Control Ground Strap ensures proper grounding for effective communication systems and signal transmission
Brand: Cat
Cat® Communication Control Ground Strap ensures proper grounding for effective communication systems and signal transmission
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat strap grounds are designed to protect people and equipment from electrical power spikes.
Attributes:
• Flexible tinned copper braid
• Gauge: 14 AWG
• RoHS Compliant
Application:
Strap grounds are used to ground high amperage systems. Consult your owner's manual or contact your local Cat dealer for more information.
Units of Measure
INTEGRATED TOOLCARRIER
IT14G IT62G IT62H IT14G2 IT28G IT62G II IT38G II IT38H IT38G
MACHINE CONTROL
CATSAFETY
WHEEL HARVESTER
580B 570B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
MINI HYD EXCAVATOR
303.5E2 CR 304CR 305E2 CR 305E 304E 303ECR 301.8 301.9 301.6 301.5 305.5E 303E CR 301.7CR 304E2 CR 305.5E2 CR 306.5 305 CR 308E CR 302.5 308E SR 307.5 302CR 308E2 SR 303.5 303.5E 307D 308E2CR 308D 305.5 CR 308E2 CR 308E2SR 308.5 303CR 304 308 309 306 310 304.5 303.5CR 302.7CR
TRACK FELLER BUNCHER
541 2 TK711 521B 522B TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741
EXCAVATOR
349D L 324D 324E 320D2 336D2 L 323D 322C 324E LN 321C 325D L 374D L OTHER 330C FM 336E L 325C 325D 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GC 349D2 L 318F L 329D 329E 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 333 GC 314D CR 336F XE 325C L 336 MHPU M325C 320D LRR 326F L 336D L 312D2 L 324D L 312D L 324D FM LL 345C L 323D2 323GC 323E L 336F LN 320E LN 330C 330D 390F L 365B L M325D L MH 336D2 LXE MH3295 340D2 L 320D L 340MHPU 325C FM 319D L 330F LN 350 OEM 318E L 336 GC 328D LCR 340F L LRE 325F LCR 340D L 330F L 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L 345B II 315D L 374F L 385C FS 345B 345C 345D 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 349D 320 GC 340F 345B L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 325D FM LL 390D 336E LNH 315 GC 349E L VG 349D2 336D2 318D L 568 FM 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 319 330 335 336 333 323 GC 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312C 312D 326D L FM548 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 320D2 GC 320D2 FM 352F-VG 365C L MH 315C FM558 FM568 313F 330GC 313D 312D2 352F 320E LRR 336F L 323D SA 336D2 GC 330D2 L 336F LNXE 329E LN 336E LN 336E LH 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 345D L VG 311F LRR MH3022 MH3024 336D2 XE 321D LCR 316E L 322C FM
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
MULTI TERRAIN LOADER
267B 257B 247B 287B 277B 267 257 287 277 247
PAVING COMPACTOR
CB2.7 CB2.5 CC2.7
COMPACT TRACK LOADER
275 285 253 255 265 249D3 275XE 285XE 239D3
ROTARY MIXER
RM800 RM500B
COMBINE HARVESTER
460
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 815 CP12 GC 815K 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CP13 GC CP74B 815F II CS13 GC 825G II
PETROLEUM TRANSMISSION
TH55-E70 CX48-P2300 TH48-E80 TH48-E70 CX35-P800 TH55FT-E90 CX31-P600
PETROLEUM ENGINE
3508C 3508B C9 C7 3412E C175-16 C15 C13 C18 C11 C27 C32 C-15 3126B 2016 3516C 3516B C280-12 3512E 3512C 3512B
BACKHOE LOADER
450E 450F 420XE 416F 416C 416D 426C 424D 420D 420E 420F 428F 428C 430D 430E 430F 438C 415 416 428 436C 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 442D 442E 444F 444E
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
PRODUCTLINK COMMANDSTATION COMMAND CATSAFETY
PETROLEUM GEN SET
C27 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 950GC 814K 988F II 972 XE 928HZ 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950H 950K 950M 950L 966XE 980GC 962M Z 950M Z 972G II 966M XE 982XE 966 XE 962H 962G 962L 962K 962M 966H 966G 966L 966K 966M 924H 924G 924K 926M 962 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938H 938K 990 II 938M 966K XE 980H 980G 980L 980K 980M 982M
FORWARDER
584 584HD
ARTICULATED TRUCK
D300E II 725 740 745 730 735 725C 730C2 D400E II 725C2 740 GC 730C 735C 735B 735 OEM D250E II D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316D M313C M313D M315D2 MH3026 MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M322D2 M322F M322D M322C W345B II
ENGINE - INDUSTRIAL
LD700E 3512B 3516B 3561B CG170-16
PNEUMATIC COMPACTOR
CW-14 CW-34
INDUSTRIAL ENGINE
3126B C-12 C-15 C-10 C-16 G3520H C32 C27 C18 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B 3196 C4.4 C-9 C11 C13 C15 3126 3056E G3520 C7 C9 C32B 3412E C7.1 3456 3176C 3176B 3406E 3408E CG137-08
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
627G 627F 637K 637G 637D 651E 657G 657E 657B 657
SPRAY AR
CAT WDS
GAS ENGINE
G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3520B G3520J CG137-08 CG137-12 G3612 G3616 G3608 G3408C G3408B G3508J G3508B G3520 G3512 G3516 G3508
TRACTOR
772B 776D 784C 784B
PUMPER
SPS343 CPT372 SPP101 SBF214 SPF343 SPF743 SPF343C SPT343 SUF557
POWER MODULE
3516B 3516C PP3516 XQC1200 XQC1600 PM3456 PMG3516 XQ2280 PM3508 PM3516 PM3512
TRANSMISSION-ONHIGHWAY
CX31
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 120 GC 140M 140K 140H 143H 140 GC 18M3 160H ES 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 160H NA 120K 2
PUMP
WS305 XD WS273 XD WS223 SS WS255 SS
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060 6015B
KNUCKLEBOOM LOADER
559C 2384C 579C 2484C
MARINE ENGINE
3196 C4.4 3516 3512 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B 3126B C12 MARINE 3176C 3176B C9 C7 C-12 3408B 3406E C30 C32 3412 3408 3508C 3508B C175-16 3412E C280-6 C280-8
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5090B
PETROLEUM PACKAGE
CX31-P600- CX35-C18I TH48-E80 TH48-E70 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P CX31-C13I C18 TH35-C11I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD CPPMBATT
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-350B RM-300
ENGINE
3512E 3512C G3516C G3516J G3516H 3516E 3126E C15 C18 C7.1 MARIN C32B C32B INDUSTRIAL G3412C G3408C G3408 C32 INDUSTRIAL C13B G3520 G3520J G3520H C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516C 3516B 3612 3512E 3512C 3512B C175-16 C32 C27 C32B 3508C 3508B
WATER DELIVERY SYSTEM
777G
COLD PLANER
PM620 PM622 PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B 3456 3126B G3520 G3508 3508B 3508 3512 3516 3406E 3608 3606 3616 POWER SYS G3516C G3516B C-12
TRANSMISSION
CX31
ROTARY/TRACK DRILLS
MD5150C MD6640
COMBINE
470 465 460
SKID STEER LOADER
226B 226D3 232B 236B 216B 270XE 236 232 250 248 246 242 262 260 252 270 236D3 262B 265 268B 216 228 226 232D3 252B 242B 246B 248B
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D 553C 2570C 2570D 563C 563D 2470C
ACCESS PLATFORM
THP10 II THP24S II
GENERATOR
SR4 SR5 SR4B SR4BHV
TRUCK ENGINE
3126B 3126E 3116 3126 3406E 3176B C-10 C-12 C-18 C-15 C-16 C7 C9 C-9 C11 C13 C16 C15 C18
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
MACHINE CONTROL & GUID
MINESTARGU
ASPHALT COMPACTOR
CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
545D 545C 545 555D 535D 535C 535B 525D 525C 525B
RETROFIT AFTERTREATMNT
SCR
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
RENEWABLE ENERGY
BDP1000
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623B 623G 623H 623E 621B 621E 621F 621G 621H 627G 627H 627E 627F 631K 631D 631E 631G 621K OEM 633D 639D 637G 637D 637E 637K 633E II 651B 651E 651 657E 657B 657G
HEX BASED SPL SOLUTION
330F OEM
TRACK LOADER
933C 939C 973C 973D 963D 963C 953C 953D 953K 963 973 953
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
AG TRANSMISSION
TA19-M4WD TA19-M2WD
TELEHANDLER
TH330B TH460B TH103 TH82 TH83 TH1255 TH560B TH340B TH0842 TH220B TH355B TH350B TH360B TH62 TH63 TH1055 TH580B TH0642
COMPACT WHEEL LOADER
914 910 902 908 902C2 906 920 903C2 914G 901C 902C 903C 914G2 901C2
UTILITY COMPACTOR
CB2.5 GC CC2.7 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.7
ASPHALT SCREED
8-16B SE60 VT XW SE60 FM SE47 FM SE60 10-20B SE60VT XW SE60 V XW SE60 V SE50 VT SE50 V
LOGGER
322C
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B AE40 II
LOAD HAUL DUMP
R1700 II R1300 R1300G II R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
REMAN ENGINE
3516B 3406E
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 M325D L MH
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D10 D11 D3C III D3G D4G D5M D5N D5G D6R D6T D6M D6N D6K D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D5R XL D7R D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6R XL D4C III D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 AP600 AP500F AP-1000E AP-1000D AP-1000F BG-2255C AP500 AP555F AP600F BG1055E AP555 BG500E BG555E AP400 BG-260D AP655F BG1000E AP-500E SE47 BG-2455D AP-555E BG-210B BG600D AP455 AP-600D AP655F L AP-655C AP-655D AP-1055F AP-1055D AP-1055E BG655D AP1000
MARINE AUXILIARY
3508B 3508C 3512 3508 3516C 3516B 3512C 3512B
PIPELAYER
561N 572R 587T PL83 PL87 PL72 PL61 583T 572R II
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-68B CS-66B CS-64B CB-536D CS-563E CS-78B CS-79B CP12 CS-76B CS-74B CP-563E CP12 GC CP-54B CP-56B CS-573E CP-64 CP-54 CP-56 CP-44 CP11 GC CC4.0 CS12 CS14 CP-76 CP-74 CB-64 CB-54 CB-44B CP-68B CS-583E CS10 GC CS-56 CS11 GC CS-54 CS-56B CS-44 CS-54B CS-76 CS-74 CS-64 CB-54B CB4.0 CB4.4 CS7 CP7 CP-74B
MOBILE HYD POWER UNIT
329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 340D2 L 325D L
TECHNOLOGY
AUTOGUIDNC
BATTERY
CPPMBATT
GENERATOR SET
G3520 G3516 G3512 3508 D1500 XQ1140 C13GENSET 3516 3512 XQ425 3516C GEN G3516B G3516C G3516E G3516H G3516K 3508B C4.4 C4.4XQ80 G3512E G3512H G3512K 3412 3456 C7.1 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3516C 3516B 3516E C9 3516B GEN C4.4XQ100 3516C GEN SET G3412 C32 GEN SET C18 C15 C9 GEN SET C175-16GENSET SR5 C27 C32 C175-20 C175-16 G3412C 3406E
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
MACHINE CNTRL & GDNC
CMD FOR CMD STATN COMMAND CPM KIT COMMAND CONSOLE
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM800 RM400 RM-350B
WIDE BODY TRUCK
707
CHALLENGER
MT765 MT755 MT745 MT735 95E 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E 65D MT845 MT835
ENGINE - MACHINE
C-12 3176C C27 C4.4 C-9
OFF-HIGHWAY TRUCK
D10R
BATTERY CHARGER
MEC500
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CB10 CB13 CB15 CB16
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.