Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-7656: M6x1 Pan Head Machine Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-7656: M6x1 Pan Head Machine Screw
7X-7656: M6x1 Pan Head Machine Screw

Cat® Pan Head Machine Screw is a fastener with a flat, rounded head, designed for secure and flush connections in equipment

Brand: Cat

Product Images
7X-7656: M6x1 Pan Head Machine Screw
7X-7656: M6x1 Pan Head Machine Screw
7X-7656: M6x1 Pan Head Machine Screw
7X-7656: M6x1 Pan Head Machine Screw
7X-7656: M6x1 Pan Head Machine Screw

Cat® Pan Head Machine Screw is a fastener with a flat, rounded head, designed for secure and flush connections in equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-7656

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Brass
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Nickel
Class or Grade: Brass Bronze Copper
Bolt Length (in): 0.472
Thread Size (mm): M6
Bolt Length (mm): 12.0
Grip Length (in): 0.079
Thread Size (dia x pitch) (mm): M6x1
Grip Length (mm): 2.0
View More
Compatible Models for part number 7X-7656

WHEEL DOZER

854K

WHEEL LOADER

992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced