Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components7Y-1035: Engine Flexible Mount
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
7Y-1035: Engine Flexible Mount
7Y-1035: Engine Flexible Mount

Cat® Engine Flexible Mount supports the engine while absorbing movement and vibrations to protect surrounding components and ensure stable operation

Brand: Cat

Product Images
7Y-1035: Engine Flexible Mount
7Y-1035: Engine Flexible Mount

Cat® Engine Flexible Mount supports the engine while absorbing movement and vibrations to protect surrounding components and ensure stable operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-1035
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7Y-1035

Units of Measure

USMetric
Head Outside Diameter (mm): 130
Pilot Outside Diameter (mm): 81.3
Mount Height (in): 1.67
Material: Carbon Steel,Natural Rubber (NR) Rubber,Alloy Zinc
Head Outside Diameter (in): 5.12
Inside Diameter (mm): 25
Head Thickness (mm): 27.5
Pilot Outside Diameter (in): 3.2
Head Thickness (in): 1.08
Bonded Sleeve: Yes
Inside Diameter (in): 0.98
Mount Height (mm): 42.5
Standard Bolt Size (mm): M24
Mount Type: Two-Piece - Symmetric
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7Y-1035

FRONT SHOVEL

5080

EXCAVATOR

350-A L 375-A 330-A 330-A LN 375-A L 330 LN 350 L 330-A L 330 L 330-A L 350-A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert