Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-1904: M16-2 x 50mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-1904: M16-2 x 50mm Hex Socket Head Bolt
7Y-1904: M16-2 x 50mm Hex Socket Head Bolt

Cat® M16x2 Thread 50mm Long Hex Socket Head Bolt

Brand: Cat

Product Images
7Y-1904: M16-2 x 50mm Hex Socket Head Bolt
7Y-1904: M16-2 x 50mm Hex Socket Head Bolt
7Y-1904: M16-2 x 50mm Hex Socket Head Bolt
7Y-1904: M16-2 x 50mm Hex Socket Head Bolt
7Y-1904: M16-2 x 50mm Hex Socket Head Bolt

Cat® M16x2 Thread 50mm Long Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-1904

Units of Measure

USMetric
Material: Steel,Sealants / Adhesives Adhesive,Alloy Zinc,Alloy Steel
Coating: Zinc
Locking Feature: Adhesive
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 50.0
Grip Length (mm): 6.0
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Bolt Length (in): 1.969
Thread Size (mm): M16
Grip Length (in): 0.236
View More
Compatible Models for part number 7Y-1904

GEN SET ENGINE

G3520

GENERATOR SET

G3520 C175-20 C175-16 C175-16GENSET

MINI HYD EXCAVATOR

308E SR 308E CR 308E 308E2

ENGINE

G3520

EXCAVATOR

312D2 312D2 GC 311D LRR 318E L 317B LN 312D L 316F L 320C L 318D2 320N 320-A L 314D LCR 315-A 312E 320B 312F 320-A S 320C 320D 320-A N 316F 312D 314E LCR 315B L 319D L 315D L 315-A L 319D 320D LRR 315B 315C 318D2 L 314D CR 320C FM 319C 320B FM LL 313D2 GC 318F L 320B S 318B N 318D L 320B N 320D L 312D2 L 320B L 316E L 312E L 313D2-GC 315F LCR 313D2 318C 320B LU 318F 314E CR 318B 315B FM L 320B LL 320D RR 323D S 313D2 LGP 320-A 317B L 319D LN 323D L 313F L 320 L 323D LN 314F CR 313F 321C 313D 320B U 321B

VIBRATORY COMPACTOR

CB-536D

BACKHOE

BH30W BH30 BH27

TELEHANDLER

TH514D TH514C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced