Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8B-1002: 1 1/8''-12 Hex Slotted Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8B-1002: 1 1/8''-12 Hex Slotted Nut
8B-1002: 1 1/8''-12 Hex Slotted Nut

Cat® Steel Hex Slotted Castle Jam Nut for Steering line

Brand: Cat

Product Images
8B-1002: 1 1/8''-12 Hex Slotted Nut
8B-1002: 1 1/8''-12 Hex Slotted Nut
8B-1002: 1 1/8''-12 Hex Slotted Nut
8B-1002: 1 1/8''-12 Hex Slotted Nut
8B-1002: 1 1/8''-12 Hex Slotted Nut

Cat® Steel Hex Slotted Castle Jam Nut for Steering line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8B-1002

Units of Measure

USMetric
Thickness (mm): 16.64
Thickness (in): 0.655
Nut Type: Hex
Thread Size (in - TPI) (in): 9/8-12
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0.044
Thread Size (mm): 1.125
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Material Description: ASTM A489-00
Notes: Thickness of Nut-Slot: 6.35
Hole Thread Pitch: 12.0
Thread Size (dia x pitch) (mm): 1.125x12
Drive (mm): 42.86
Drive (in): 1.687
View More
Compatible Models for part number 8B-1002

MARINE ENGINE

D315

HYDRAULIC CONTROL

44

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 150 16M3 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 120 GC 140M 2 140 160 16 120 14 18 140 GC 16GC 140M 120M 160M 2 14G 120M 2 160M 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced