Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers8B-9294: 30mm Long Hollow Spacer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers8B-9294: 30mm Long Hollow Spacer
8B-9294: 30mm Long Hollow Spacer

Cat® Spacer, Zinc Plated Steel, Dimensions: 13.5 X 38 X 30 mm

Brand: Cat

Product Images
8B-9294: 30mm Long Hollow Spacer
8B-9294: 30mm Long Hollow Spacer
8B-9294: 30mm Long Hollow Spacer
8B-9294: 30mm Long Hollow Spacer
8B-9294: 30mm Long Hollow Spacer

Cat® Spacer, Zinc Plated Steel, Dimensions: 13.5 X 38 X 30 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8B-9294

Units of Measure

USMetric
Type: Center Hole Slot
Material: Steel,Structural Steel,Alloy Zinc,Carbon Steel
Coating: Zinc
Center Hole Form: Non-Threaded
Inside Diameter (mm): 13.5
Outside Diameter (mm): 38.0
Length (mm): 30.0
Inside Diameter (in): 0.531
Outside Diameter (in): 1.496
Length (in): 1.18
Thickness (in): 1.181
Thickness (mm): 30.0
Washer Type: Flat
View More
Compatible Models for part number 8B-9294

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D8T D10 D9T D9R

TRACK FELLER BUNCHER

TK1051

INTEGRATED TOOLCARRIER

IT18F IT18B IT28 IT24F IT28F IT28B IT18

SOIL COMPACTOR

815F

EXCAVATOR

330-A 330-A L

BULLDOZER

834U 834S

WHEEL DOZER

834 844 834G 834H 834B 814F 834K 854K 854 844H 844K

LANDFILL COMPACTOR

816F II 836H 836G 816K 836K 816 826H 826K 836 816B 826 816F 826G II

WHEEL LOADER

G926 916 966F II 962M Z 962 993K 988K XE 918F 936E 924F 988B 988H G916 926 988K 960F 980F 972H 988 XE 992K 950M Z 936 928F 926E 938F G936 966H 994D 988 970F 962L 950 950L 990K 990H 990 992 980F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced