• \
  • Home
  • 8C-4824: Piston Wear Ring
8C-4824: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    8C-4824: Piston Wear Ring

    Part Number: 8C-4824
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 5.74
    • Outside Diameter (in): 6.00
    • Oversize Dim: 0.030
    • Width - A (+/- 0.03inch) (in): 1.07
    We currently do not have any equipment model information for this part.