Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-8463: Drive Train Oil Systemtem Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-8463: Drive Train Oil Systemtem Kit
8C-8463: Drive Train Oil Systemtem Kit

Drive Train Oil System Kit

Brand: Cat

fallback-image
8C-8463: Drive Train Oil Systemtem Kit

Drive Train Oil System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3P-0774: 0.8mm Thick Round Gasket
3P-0774: 0.8mm Thick Round GasketQuantity: 1
4J-0524: 3.53 x 47.22mm 90A NBR O-Ring
4J-0524: 3.53 x 47.22mm 90A NBR O-RingQuantity: 3
4J-5267: 3.53 x 24.99mm 90A NBR O-Ring
4J-5267: 3.53 x 24.99mm 90A NBR O-RingQuantity: 2
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 1
8M-8157: 2.62 x 9.19mm 70A VMQ O-Ring
8M-8157: 2.62 x 9.19mm 70A VMQ O-RingQuantity: 1
2S-2251: 5.33 x 43.82mm 70A VMQ O-Ring
2S-2251: 5.33 x 43.82mm 70A VMQ O-RingQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
4J-0528: 59.92mm Inside Diameter Seal-O-Ring
4J-0528: 59.92mm Inside Diameter Seal-O-RingQuantity: 5
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 2
4J-0523: 3.53 x 44.04mm 90A NBR O-Ring
4J-0523: 3.53 x 44.04mm 90A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert