Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8545: SOCKET HEAD BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8545: SOCKET HEAD BOLT
8C-8545: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
8C-8545: SOCKET HEAD BOLT
8C-8545: SOCKET HEAD BOLT
8C-8545: SOCKET HEAD BOLT
8C-8545: SOCKET HEAD BOLT
8C-8545: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-8545

Units of Measure

USMetric
Bolt Length (in): 0.787
Thread Size (dia x pitch) (mm): M5x0.8
Bolt Length (mm): 20.0
Drive Type: Internal Hex
Head Height (mm): 5.0
Grip Length (mm): 1.6
Drive (mm): 4.0
Locking Feature: Adhesive
Head Diameter (mm): 8.5
Material: STEEL,Sealants / Adhesives Adhesive,Alloy Steel
Bolt Type: Socket Head
Material Description: ISO 898-1 Class 12.9. Head Marking - 12.9 (1220 MPa Ultimate Tensile Strength)
Hand of Thread: RH
Thread Size (in): 0
Hex Size (in): 0.16
Thread Size (mm): M5
Class or Grade: Iso 898-1 Class 12.9
Head Height (in): 0.2
Hex Size (mm): 4.0
Grip Length (in): 0.063
View More
Compatible Models for part number 8C-8545

GENERATOR

SR4B

TRUCK ENGINE

3114 3116

INTEGRATED TOOLCARRIER

IT62G IT18F IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

WHEEL HARVESTER

550 570 580

SITE PREP TRACTOR

586C 2864C

MOTOR GRADER

120H 12M 3 AWD 135H 120H ES 160 150 160M 3 AWD 140 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 135H NA 160M 2 160M 3 120H NA

WHEEL SKIDDER

535B 525B

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT D6T XW D6T XL D5M D6T D6M D7E D6T XL PAT D6T XW PAT D7E LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C BG-240C AP-900B AP-1000B AP-1050B AP-1050 BG-260C AP-1055B AP-1000 BG-245C

MARINE ENGINE

3126 3116 C9.3

PIPELAYER

561N 561M PL72

EXCAVATOR

336E LN 336E LH 320-A L 325-A FM L 325B L 336D2 LXE 320-A S 320-A N 336E 336F 325-A 322B LN 336F XE 214B 322N 325 LN 322-A LN 336E LNH 213B 322B 322C 340F L UHD EL240B EL240C 224B 212B 325B LN E240C E240B 325 L 206B 336F L XE 568 FM 205B 322-A 325B 322-A L E120B 336E L 322-A N 336E H 340F 322B L 325-A LN 340F L LRE 336F LN XE 214B FT 336F L 568 FM LL E110B 325-A L 322 LN 320-A 322 L EL200B 320N 336F LNXE 336D2 XE 320B 211B E200B 336F LN 320B S 320B N 320B L 322C FM M318 320 L 336D2 L XE M320

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CP-563 CS-533C CS-533D CP-563D CB-434 CP-563C CB-634 CS-583C CS-583D CP-533 CB-634C CB-634D CS-573C CS-573D CS-563C CS-563D

MOBILE HYD POWER UNIT

336FMHPU 336F 336E 336E HVG

GENERATOR SET

C9.3

WHEEL TRACTOR

613C II 627H 637K

COMBINE HARVESTER

460

ENGINE

3126 C9.3

TRACK LOADER

973K 963B 963C 953B 953C

BACKHOE LOADER

438C 426C 438D 424D 436C 446D 446B 434E 434F 420D 432E 444F 420E 432F 432D 444E 420F 442D 430D 442E 430E 430F 446 450E 450F 428F 416C 428D 416D 428E 428C

COLD PLANER

PM312 PM313 PM310

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 928G 960F 972K 972M 972L 950G 950F 962G 966L 966K 966M 966K XE 972M XE 966M XE 924F 928F 938G 938F 950F II

TELEHANDLER

RT80 RT100

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

3116 3114

CHALLENGER

55 35 45

ARTICULATED TRUCK

725C D20D 725C2 D250D 725

COMBINE

470 465 460

RIPPER

953B

WHEELED EXCAVATOR

M325B

PNEUMATIC COMPACTOR

PF-290B

INDUSTRIAL ENGINE

3126 3116 3114 C9.3

WHEEL SCRAPER

637K 613C

WHEEL FELLER BUNCHER

543 533 TK370 TK380

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced