Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings8D-1819: 100mm Inside Diameter Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings8D-1819: 100mm Inside Diameter Cone Bearing
8D-1819: 100mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
8D-1819: 100mm Inside Diameter Cone Bearing
8D-1819: 100mm Inside Diameter Cone Bearing
8D-1819: 100mm Inside Diameter Cone Bearing
8D-1819: 100mm Inside Diameter Cone Bearing
8D-1819: 100mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-1819

Units of Measure

USMetric
Inside Diameter (mm): 100.0
Width (mm): 35.0
Inside Diameter (in): 3.937
Width (in): 1.3779
Material: Alloy Steel
View More
Compatible Models for part number 8D-1819

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D6T XL D7R SERIES D6 D8 D7 D8T D8R D6GC D8GC D8N D6H II D6R STD D7R LGP D8 GC D6T LGPPAT D8R II D9L D6T XL PAT D6T XW PAT DEUCE D7R II D6R XL D6R D6T D6R LGP D6R II 30/30 D7R XR D6H

GENERATOR SET

3508B

ASPHALT PAVER

AP-800 AP-800B

RIPPER

7 6 9 8

PIPELAYER

PL83 PL87 583T 583R 587T 587R PL72 578 572R 572R II

MARINE TRANSMISSION

7231

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 6 9C 9U 9S 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

WINCH

57H 56 59 56H

MOTOR GRADER

16M 18M3 16M3 16 18 16H 16G 16H NA 16GC

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced