Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8D-2424: 4.6mm Thick Final Drive Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8D-2424: 4.6mm Thick Final Drive Spacer
8D-2424: 4.6mm Thick Final Drive Spacer

Cat® 111.07mm Outer Diameter Spacer ensures precise positioning for optimal performance of the final drive

Brand: Cat

Product Images
8D-2424: 4.6mm Thick Final Drive Spacer
8D-2424: 4.6mm Thick Final Drive Spacer
8D-2424: 4.6mm Thick Final Drive Spacer
8D-2424: 4.6mm Thick Final Drive Spacer
8D-2424: 4.6mm Thick Final Drive Spacer

Cat® 111.07mm Outer Diameter Spacer ensures precise positioning for optimal performance of the final drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-2424

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 3.5
Inside Diameter (mm): 89.0
Length (in): 0.18
Length (mm): 5.0
Material: Nylon,Nylon, 6, 6/12, 6/6 Plastic
Outside Diameter (in): 4.37
Outside Diameter (mm): 111.0
Type: Center Hole-slot
View More
Compatible Models for part number 8D-2424

MOTOR GRADER

16H NA 16H 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced