Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers8D-3244: M85 ID Plastic Thrust Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
8D-3244: M85 ID Plastic Thrust Washer
8D-3244: M85 ID Plastic Thrust Washer

Cat® Thrust Washer is used to manage axial movement and reduce friction between rotating or sliding parts

Brand: Cat

Product Images
8D-3244: M85 ID Plastic Thrust Washer
8D-3244: M85 ID Plastic Thrust Washer
8D-3244: M85 ID Plastic Thrust Washer
8D-3244: M85 ID Plastic Thrust Washer
8D-3244: M85 ID Plastic Thrust Washer

Cat® Thrust Washer is used to manage axial movement and reduce friction between rotating or sliding parts

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8D-3244
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8D-3244

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.09
Cross Section Height (mm): 43.7
Cross Section Width (mm): 2.4
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 90.5
Inside Diameter (in): 3.56
Cross Section Height (in): 1.72
View More
Compatible Models for part number 8D-3244

MOTOR GRADER

16GC 16M 18M3 16M3 16 16H NA 16H 16G 18

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert