Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings8D-7209: 0.47" Boss
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings8D-7209: 0.47" Boss
8D-7209: 0.47" Boss

Cat® 0.47" Weld Boss

Brand: Cat

Product Images
8D-7209: 0.47" Boss
8D-7209: 0.47" Boss

Cat® 0.47" Weld Boss

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-7209
Material: Carbon Steel
View More
Compatible Models for part number 8D-7209

GENERATOR SET

C18

WINCH

59N 59L 58L 59

WHEEL LOADER

995 990 992 920 980C 930

TRACK-TYPE TRACTOR

D9L D10N D10R

ASPHALT PAVER

AP-1200

MINI HYD EXCAVATOR

307D

ROTARY/TRACK DRILLS

MD5150C

RIPPER

9 10

MARINE ENGINE

C18

TRACK FELLER BUNCHER

2390 2391 552 2 511 541 2 2290 522 521 521B 532 2590 522B 541 551 552 2491

WINDROW ELEVATOR

WE-851B

FRONT SHOVEL

5080 385C

EXCAVATOR

312D2 GC 312D2 336E LN 311D LRR 318E L 312D L 336E LH 324D FM LL 349D L 330D MH 328D LCR 329D LN 325D FM LL 314D LCR 329D L 312E 320D LN 324D FM 336D 324D 336E 312D 324E 320E LRR 375-A L 315D L 320D2 336D2 L 330D LN 318D2 L 314D CR 324E L 336F L 568 FM LL 374F L 323D 390D 320D L 312E L 345C L 349E L 336E LNH 329E L 323D SA 320D RR 345D L VG 390D L 336D LN 319D LN 340D L 323D L 323D LN 385C FS 311F LRR 349E L VG 324E LN 329D 329E 330D FM 385C 345C 345D 320E L 325D FM 345D L 349F L 385C L 325D L 320D 320E 314E LCR 320D GC 365C L 319D L 323E L 325D MH 352F-VG 320D LRR 365C L MH 329E LN 385C L MH 336D L 323E SA 320E LN 374D L 375-A 336D2 312D2 L 316E L 568 FM 313D2 323E LN 314E CR 320D FM 330D 320D2 L 324D LN 390F L 345C MH 349D 324D L 330D L 365C 336E L 349E 325D 336E H 313D 320E RR

BULLDOZER

10SU 10U 9C 9U 9S

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

329D L 329E 345D 345C 385C 349D L 336D L 336E HVG 330D 324D LN 365C L 349E L HVG 325D L 349E 325D 385C L 336D 336E 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced