Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components8D-8428: 28 mm Long Straight Adapters
HomeHydraulicsOther Hydraulic Components8D-8428: 28 mm Long Straight Adapters
8D-8428: 28 mm Long Straight Adapters

Cat® 28 mm Long Engine oil filter Straight threaded adapter(STOR)

Brand: Cat

Product Images
8D-8428: 28 mm Long Straight Adapters
8D-8428: 28 mm Long Straight Adapters
8D-8428: 28 mm Long Straight Adapters
8D-8428: 28 mm Long Straight Adapters
8D-8428: 28 mm Long Straight Adapters

Cat® 28 mm Long Engine oil filter Straight threaded adapter(STOR)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-8428

Units of Measure

USMetric
Type: Straight
Hex Size (in): 1.5
Coolant and Urea Compatible Seal: 6V-5064 (1-5/16-12), 6V-9027 (7/16-20)
Connector Type: -4 STOR to -16 STOR
Hex Size (mm): 38.1
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 238-5084 (1-5/16-12)
Material: Steel,Carbon Steel,Alloy Zinc,Alloy Steel
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20), 7M-8485 (1-5/16-12)
Overall Length (in): 1.12
Length (mm): 28.0
Thread: 7/16-20; 1-5/16-12
Overall Length (mm): 28.4
Thread Size (mm): 7/16-20; 1-5/16-12
Length (in): 1.12
View More
Compatible Models for part number 8D-8428

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD45

TRUCK ENGINE

C7 C13

INTEGRATED TOOLCARRIER

IT12B IT14F IT14B

WHEEL TRACTOR-SCRAPER

627K 631K 637 627K LRC 631 637K 657 651 623K LRC 623K 621K

LOAD HAUL DUMP

R1600G R1600H R2900 XE R1700

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 785 798

MATERIAL HANDLER

MH3250 MH3050

MOTOR GRADER

14M3 14 16M 14M-3 16G 16GC

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D9 D5 D8N D9T D9 GC D4E D7E LGP D7E

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

340 330D MH 345 336D2 LXE 336D 350 336D2 L 340D2 L 336D LN 336D2 GC 340D L 340MHPU 336 349 GC 336 MHPU 336D2 XE 365C L 365C L MH 336D L 374D L 336D2 245 330D 336D2 L XE FM568 330D L 350 OEM 365C 345 GC

PETROLEUM PACKAGE

TH48-E80 CX31-C11I TH35-C11I CX31-C15I TH31-C9I CX31-C13I

MOBILE HYD POWER UNIT

330D L 340D2 L 336D L 330D 365C L 350MHPU 336D

POWER PACKAGE

C7

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621K OEM 621R 621E 621F 633D 621G 621H 621S 621 627B 627G 627H 627E 627F 631K 631D 637D 637K 651

GENERATOR SET

C18 GEN SE C175-20 C175-16 3516E

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

ENGINE

3512E

TRACK LOADER

973C

PETROLEUM ENGINE

2016 C15 C13 C11 3512E C9 C7

EJECTOR TRUCK

740 740B

COLD PLANER

PM820 PM825 PM822

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

910F 910E

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

C9

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745

RIPPER

4

INDUSTRIAL ENGINE

C-15 C7 C9 C11 C13 C15

WHEEL SCRAPER

637K 621E 621B

TRUCK

785 793F CMD 797 793F OEM 795F XQ 793F 795F AC 793F AC 793F XQ 785G 797F 794 AC 797B

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced