Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8D-9092: 19mm Diameter Swivel Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8D-9092: 19mm Diameter Swivel Pin
8D-9092: 19mm Diameter Swivel Pin

Cat® 200.2 mm Long Pin for grade control circle drive swivel

Brand: Cat

Product Images
8D-9092: 19mm Diameter Swivel Pin
8D-9092: 19mm Diameter Swivel Pin
8D-9092: 19mm Diameter Swivel Pin
8D-9092: 19mm Diameter Swivel Pin
8D-9092: 19mm Diameter Swivel Pin

Cat® 200.2 mm Long Pin for grade control circle drive swivel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-9092

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Pin Type: Straight Pin
Plating: Zinc Plated
Pin Diameter (mm): 20.0
Pin Diameter (in): 0.79
Length (mm): 200.0
Length (in): 7.87
Removal Aid / Feature: No Puller Hole
Diameter (in): 0.75
Diameter (mm): 19.05
Material Description: Steel
Pin Length (mm): 200.2
View More
Compatible Models for part number 8D-9092

MOTOR GRADER

12H NA 16M 12H 12G 24H 12M 24M 12K 120H 120G 163H 14M-3 14M3 135H NA 12H ES 14H NA 120H ES 160 12M 3 12M 2 120 14 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 160M 3 120H NA 16H 160M 16G 140M 3 AWD 14L 140H NA 150 14M 130G 12M 3 AWD 140K 2 160M 3 AWD 16H NA 140M 3 140M 2 140H ES 140 143H 135H 160H NA 16GC 160H ES 14H 120K 2 14G 120M 2

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced