8E-1118: Antenna Assembly
+ / - Hover over image to Zoom
Other Views

    8E-1118: Antenna Assembly

    Part Number: 8E-1118
    Brand: Cat
    Retrieving Price.....

    Cat® Antenna Assembly

    Description:
    Cat offers a line of rugged radios and accessories that can withstand the toughest applications in machines. Cat radios and accessories also are designed to withstand both hot and cold temperature extremes. Cat antennas send and receive radio transmissions for communication, wireless mobile and satellite communications, supplying essential information for an operator of heavy-duty equipment and site managers.

    Attributes:
    • Heavy duty machine ready flexible antenna assembly
    • Durable
    • Pivots on base

    Applications:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat antenna assemblies are used in the communication systems of heavy-duty equipment. Consult your owner's manual or contact your dealer for more information.

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector: 1/2-20
    • Length (in): 17.17
    • Standard Color: Black
    • Thread Size (in): 1/2-20 UNF
    telehandler
    TH580B, TH360B, TH220B, TH460B, TH560B, TH340B, TH355B, TH350B, TH514C, TH330B

    wheel tractor-scraper
    631K, 627K LRC 623H, 621H, 627K, 621K OEM 613G, 637K, 621K, 623K LRC

    pipelayer
    PL61

    skid steer loaders
    262D

    mini hydraulic excavator
    301.6C, 302.5C, 304.5, 302.5, 301.6, 303.5, 301.5, 301.8, 301.8C

    track feller bunchers
    552, 532, 521, 541, TK1051, 551, 522B, TK721, 521B, 5412

    forest products
    563C, 553C, 2391, 2570C, 573C, TK381, 559C, 541 2 1190, 563D, 1190T, 533, 2484C, 522, 511, 2590, 539, 2670C, TK711, 2470C, 2484D, 2390, 322C, 2491, 559D, 2864C, 2384D, 548 2384C, 586C, 1390, TK732, HA770, TK751, TK370, HA871, 558 TK380, TK371, TK722, 1090, TK741, 579C, 2670D, 2290, 1290T, 2570D, 573D, 552 2 579D, TK752, HA870

    track type tractors
    D9R, D11R, D6T, D6R, D10R, D8T, D10N, D11T, D7R, D6K2LGP, D5G, D8N, D5R2XL, D8RLRC, D6K2XL, D6TXW, D6TXL, D6TLGPVP, D6TLGP, D6T2XL, D6T2LGP, D6T2XW, D5K2SLGP, D6TLGPOEM, D6TXWVP, D6TXLVP, D6RIIIXL, D7RIIXR, D8RII, D4CIIILGP, D6RIIXW, D6RXW, D6RXL, D6RXR, D6HIIXL, D6RLGP, D7RIILGP, D6RIIXL, D7RLGP, D6RII, D6RIII, D3CIIIXL, D6HIIXR, D3CIII, D9RLRC, D3KLGP, D6R2LGP, D9N, D6RIIIXW, D5MXL, D6MXL, D7RII, D6MLGP, D6RIILGP, D6T3XELGP, D3GLGP, D4GLGP, D4GXL, D5CIIIXL, D5CIIILGP, D4HIILGP, D4HIIIXL, D5MLGP, D6T3XEXW, D6T3XW

    track excavators
    5080, 330, 325BL, 350L, 345BIIL, 385BL, 315BL, 375L

    articulated trucks
    735C, 730DEJLRC, 745C, 730, 740CEJ, 735B, 735DLRC, 730C2EJ, 725C2, 730C2, 730DEJ, 740, 730C, 735, 735D, 730CEJ, 730D, 730DLRC, 740DEJ, 740GC 745D, D350EII

    multi terrain loaders
    277C 287D 297DXHP

    off-highway truck
    775F, 777F, 770, 773F

    vibratory single drum smooth
    CS74, CS56

    vibratory single drum pad
    CP64

    track-type tractor
    D6N, D6R, D8T, D5H, D11T, D6T, D6R III D5C III D6T XL D4G, D3C III D3K2 XL D6R II D6H, D7E, D9R, D3G, D11R, D4K2 LGP D4K XL D7R II D4K2 XL D6T XW D4C III D5K2 LGP D6K2 LGP D6K2, D6T LGP D7R XR D5K LGP D6H XL D6T LGPPAT D3K2 LGP D6T XL PAT D6K2 XL D4K LGP D6R LGP D9T, D5R2 D5K2 XL D5G, D7R, D10T2, D8R II D8R D6H XR D3K XL D4H III D7R LGP D4H XL D6T XW PAT D3K LGP D10T, D11N, D6R XL D4H, D5K XL

    vibratory double drum asphalt
    CD10, CB7, CB16, CB46B, CB10, CB8, CB54B, CD44B, CB44B, CD54B, CB66B, CB64BLRC, CB16LRC CB15LRC CB13LRC

    wheel feller bunchers
    543

    engine - machine
    C9.3

    backhoe loaders
    434E, 442E, 432F, 444E, 434F, 442D, 416D, 432D, 434F2LRC, 422F, 432E, 444F, 420F2IT, 430F2ST, 420EIT, 420F2ST, 450-07 440, 426F2LRC, 416EST

    track-type loader
    963K, 933, 933C, 973, 953K, 939C, 939

    track-type skidder
    D5HTSK II 527 D4HTSK III 517

    brush cutters,industrial,other
    HA771, 586CLRC

    log loaders forestry
    538LL, 320D2FMLL, 324DFMLL, 558LL

    paving compactor
    CB-68B CB-54B CD-54B CP-76 CB-44B CS-44 CS-56 CS-64 CB8, CW34, CS-74 CB15, CS-76 CB7, CP-74 CB-64B CP-64 CD-44B CB-66B CP-56 CB13, CW-34 CB10, CD8, CB16, CP-44

    wheel tractor scrapers
    637K, 613G, 621K, 627H, 631K, 627G, 657G, 623H, 621H, 637G, 621G, 623G, 623K, 631G, 631KLRC, 621KLRC, 627KLRC, 623KLRC, 631KOEM, 621HOEM, 621KOEM, 637KLRC

    pneumatic tired compactors
    CW12, CW34LRC, CW34

    motor grader
    160H, 163H, 140H, 12H NA 24M, 140H ES 135H, 160H ES 135H NA 120H ES 12H, 160H NA 120H NA 14H NA 120H, 16H NA 160K, 140H NA 12H ES 163H NA

    wheel-type loader
    924G, 930K 906, 906M 907H 930M 924HZ, 914K 914G2, 908M 938G, 938H, 914G, 907M 908H2 928G, 938M 924K 908, 902, 924GZ, 938G II 910K 924H, 914M 930G, 907K 906H 928HZ, 908H 906H2 938K 918M 907H2 908K 930H, 906K

    track loaders
    933LGP

    motor graders
    135H, 160H, 14H, 140K, 143H, 12H, 24M, 16H, 120HNA, 135HNA, 140HNA, 12HNA, 160HNA

    articulated dump truck
    730C, 735 OEM D350E, 740B, 740, D400E II D300E II 730C2 EJ 735B, 735, 725, 745 740C 730, D400E, D350E II 740 GC D250E, 725C, D250E II D300E, 735C

    skid steer loader
    289C 236D 257D 279D 246D 299D2 XHP 299D XHP 277C 287C2, 272D2 XHP 277D 277C2, 256C 299D2 299D 249D 272D 242D 287D 259D 289D 279C 272D XHP 226D 279C2, 246C 262D 232D 297D2 XHP 262C2, 239D 297D2 262C 289C2, 297D XHP 287C 299C 272D2 297D 297C 272C

    large mining products
    5110BL

    pipelayers
    PL61LRC

    integrated toolcarrier
    IT38H, IT14G, IT38G II IT38G, IT28G, IT14G2

    forestry excavators
    538GF, 320DFMGFB, 330DFMGF, 325CFMHW, 322CFMHW, 324DFMLGP, 320CFMHW, 568GF

    wheeled excavator
    W330B M325B W345B II

    skidders
    545DLRC, 525D, 545D, 525DLRC, 545, 527GR, D5TSKHII, 517GR, 545C, 555D, 527CA

    off highway trucks
    772

    excavator
    385B, 5110B 345B II 568 FM 322B L 345B, 320D, 325C FM 325B L 325D FM 320C FM 538 320D FM RR 330D FM 320D FM 350, 345B L 322C FM 345B II MH 330C FM 324D FM 324D FM LL 558 375, 568 FM LL 330B L 320D2 FM 375 L 330 L

    wheel loaders
    938H, 910G, 926M 910M 930K IT28G, 924GZ, 924K 938G, 930M 930G, 938GII, 928GZ, IT38G, 924G

    backhoe loader
    420D, 416D, 420F 426C, 438C, 428C, 444F, 430D, 430E 428D, 416C, 416F2 432D, 416E 450E, 420F2 428E, 442E, 416F 426 F2 420E 436C, 428F2, 450F, 442D, 430F2 424D, 434E, 438D, 432E, 446D, 432F2, 422E, 422F2 430F 428F, 427F2, 434F2, 444F2, 444E, 415F2 IL 414E, 434F, 432F, 415F2

    wheel excavators
    W330BMH, W345BIIMH