Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions8E-1734: Cushion Assembly
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions8E-1734: Cushion Assembly
8E-1734: Cushion Assembly

Cat® Cushion Assembly (Armrest)

Brand: Cat

Product Images
8E-1734: Cushion Assembly
8E-1734: Cushion Assembly

Cat® Cushion Assembly (Armrest)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-1734

Units of Measure

USMetric
Overall Height (in): 7.24
Overall Width (in): 4.13
Material: Polyurethane Plastic
Thread Size (in): 5/16-18 SQUARE NUT
Overall Width (mm): 105.0
Overall Length (in): 14.57
Overall Height (mm): 184.0
Thread Size (mm): 3/8-24 WELD NUT
Overall Length (mm): 370.0
View More
Compatible Models for part number 8E-1734

TRACK-TYPE TRACTOR

D6H XL D6H XR D9R D9N D7H D10N D9 GC D8R D8N D6H II D6H D11N

RIPPER

11 7 6 9 8

BULLDOZER

6S 8U 11U 6 7A 7S 9U 7U 6SU 11SU 9SU 8SU 7SU 6A 7S LGP 8A

WINCH

59N 59L 57H 58L 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced