• \
  • Home
  • 8E-4623: Carrier Roller Assembly
8E-4623: Carrier Roller Assembly
+ / - Hover over image to Zoom
Other Views

    8E-4623: Carrier Roller Assembly

    Part Number: 8E-4623
    Brand: Cat
    Retrieving Price.....

    Carrier Roller

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Carrier rollers support and guide the machine on the track and provide track tension support.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 76.9
    • Flange Diameter (mm): 224
    • Height (mm): 76.9
    • Length (mm): 76.9
    • Shaft Diameter (mm): 76.9
    • Tread Diameter (mm): 190
    • Undercarriage Width (mm): 76.9
    exc
    350, 350 L