Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers8E-4743: Tip Pin Retainer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers8E-4743: Tip Pin Retainer
8E-4743: Tip Pin Retainer

Cat® 25 mm R450 Pin Retainer

Brand: Cat

Product Images
8E-4743: Tip Pin Retainer
8E-4743: Tip Pin Retainer
8E-4743: Tip Pin Retainer
8E-4743: Tip Pin Retainer
8E-4743: Tip Pin Retainer

Cat® 25 mm R450 Pin Retainer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-4743

Units of Measure

USMetric
Width (mm): 48.0
Height (mm): 8.0
Length (in): 1.89
Outer Diameter (mm): 48.0
Material: Boron Steel,Alloy Steel
Thickness (in): 0.315
Size: R Series
Thickness (mm): 8.0
Height (in): 0.31
Length (mm): 48.0
Outer Diameter (in): 1.89
View More
Compatible Models for part number 8E-4743

TRACK-TYPE TRACTOR

D9T D9R D8R II D9N D8 D8T D8R D8GC D8N D8 GC

RIPPER

9 8

WHEEL TRACTOR-SCRAPER

627K LRC

EXCAVATOR

375-A 320D L 322B L 325B L 320D 320D RR 320D GC 375-A L 320D LRR 330B L

WHEEL DOZER

854K

BULLDOZER

8U 9U 9SU 8SU 8A

WINCH

59N 59L 57H 58 58L

WHEEL LOADER

988K XE 988H 988K 962H 994D 950H 962L 950L 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced