Complete your tax details anytime right here.
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters8E-5358: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters8E-5358: Bucket Adapter
Related parts
5P-8362: 1 1/4''-7 Cone Lock Nut
5P-8362: 1 1/4''-7 Cone Lock Nut

Cat® Conical Seat Nut ensure reliable bucket attachment with conical seat nuts, crucial for secure fastening and durability

Check Price
8E-5359: Bucket Adapter
8E-5359: Bucket Adapter

Cat® Bolt-On J350 Bolt-On Two Strap Adapter - RH Corner

Check Price
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt

Inch

Check Price
3G-3357: Bucket Adapter
3G-3357: Bucket Adapter

Shop Cat® part 3G-3357 J350 bolt-on two-strap adapter to assist with edge protection for heavy equipment link loaders.

Check Price
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt

1 ¼” - 7 x 4 15/16” Plow Bolt

Check Price
3K-9770: 1 1/4''-7 Hex Nut
3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
170-0073: Bucket Adapter
170-0073: Bucket Adapter

Cat® Bolt-On J350 Bolt-On Two Strap Adapter

Check Price
5P-8362
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
8E-5359
8E-5359: Bucket Adapter
Check Price
6V-6535
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
Check Price
3G-3357
3G-3357: Bucket Adapter
Check Price
5P-8361
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
170-0073
170-0073: Bucket Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced