Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader End Bits8E-5530: Motor Grader End Bit
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader End Bits8E-5530: Motor Grader End Bit
8E-5530: Motor Grader End Bit

Cat® 19 mm Grader End Bit - RH/LH

Brand: Cat

Product Images
8E-5530: Motor Grader End Bit
8E-5530: Motor Grader End Bit

Cat® 19 mm Grader End Bit - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-5530

Units of Measure

USMetric
Position: Rh/lh
Length (in): 17.7
Material: Boron Steel
Thickness (in): 0.752
Hole Quantity: 5
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 19.1
Height (in): 2.7
Width (mm): 152.4
Height (mm): 68.58
Length (mm): 449.58
Width (in): 6.0
View More
Compatible Models for part number 8E-5530

MOTOR GRADER

16GC 16M 14H NA 18M3 16M3 16 16H NA 14H 14G 16H 16G 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced