Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Plates8E-5556: 52 Tooth Clutch Plate
HomeDrivetrainTransmissions & ComponentsTransmission Plates8E-5556: 52 Tooth Clutch Plate
8E-5556: 52 Tooth Clutch Plate

Cat® 3 mm Thick Forward Transmission Clutch Plate enables smooth engagement of forward gears in automatic transmissions

Brand: Cat

Product Images
8E-5556: 52 Tooth Clutch Plate
8E-5556: 52 Tooth Clutch Plate
8E-5556: 52 Tooth Clutch Plate
8E-5556: 52 Tooth Clutch Plate
8E-5556: 52 Tooth Clutch Plate

Cat® 3 mm Thick Forward Transmission Clutch Plate enables smooth engagement of forward gears in automatic transmissions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-5556

Units of Measure

USMetric
Inside Diameter (mm): 99.0
Outside Diameter (mm): 168.53
Thickness (mm): 3.0
Inside Diameter (in): 3.8976
Outside Diameter (in): 6.635
Thickness (in): 0.118
Material Description: Steel
Material: Carbon Steel
View More
Compatible Models for part number 8E-5556

INTEGRATED TOOLCARRIER

IT24F IT18F IT28G

WHEEL LOADER

928H 928G 924F 928HZ 924H 924G 930G 930H 924GZ 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced