Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Plates8E-6115: 36 Teeth Transmission Clutch Plate
HomeDrivetrainTransmissions & ComponentsTransmission Plates8E-6115: 36 Teeth Transmission Clutch Plate
8E-6115: 36 Teeth Transmission Clutch Plate

Cat® Transmission Clutch Plate facilitates smooth torque transfer and rotational engagement between interconnected drivetrain components

Brand: Cat

Product Images
8E-6115: 36 Teeth Transmission Clutch Plate
8E-6115: 36 Teeth Transmission Clutch Plate
8E-6115: 36 Teeth Transmission Clutch Plate
8E-6115: 36 Teeth Transmission Clutch Plate
8E-6115: 36 Teeth Transmission Clutch Plate

Cat® Transmission Clutch Plate facilitates smooth torque transfer and rotational engagement between interconnected drivetrain components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-6115

Units of Measure

USMetric
Outside Diameter (mm): 170.33
Inside Diameter (mm): 117.5
Thickness (mm): 2.12
Outside Diameter (in): 6.7059
Inside Diameter (in): 4.6259
Thickness (in): 0.083
Material Description: Steel
Material: Carbon Steel
View More
Compatible Models for part number 8E-6115

INTEGRATED TOOLCARRIER

IT28G

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

928H 928G 928HZ 930G 930H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced