Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8J-2190: 50.80mm Steel Ground Engaging Tool Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins8J-2190: 50.80mm Steel Ground Engaging Tool Pin
8J-2190: 50.80mm Steel Ground Engaging Tool Pin

Ripper Mounting Pin

Brand: Cat

Product Images
8J-2190: 50.80mm Steel Ground Engaging Tool Pin
8J-2190: 50.80mm Steel Ground Engaging Tool Pin
8J-2190: 50.80mm Steel Ground Engaging Tool Pin
8J-2190: 50.80mm Steel Ground Engaging Tool Pin
8J-2190: 50.80mm Steel Ground Engaging Tool Pin

Ripper Mounting Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8J-2190

Units of Measure

USMetric
Diameter (in): 2.0
Length (in): 7.26
Diameter (mm): 50.8
Material: Alloy Zinc,Carbon Steel,Low Alloy Steel
Overall Length (in): 7.26
Overall Length (mm): 184.4
Length (mm): 184.4
View More
Compatible Models for part number 8J-2190

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T XW D6T LGP D6G SR D6R III D5H XL D6T XL D6 D5 D6GC D6H II D5R2 D6F SR D5B D6R STD D6XE D5R XL D6T LGPPAT D5H D6T XL PAT D5E D6T XW PAT D6 XE D6G2 XL D5R LGP D6N LGP D6R XL D6D D6N XL D6R D6T D6M D6N D6R LGP D6R II D6E D6G D6H

RIPPER

977 951 955 6 5 4

HYDRAULIC CONTROL

163 153

TRACK LOADER

973C 973D 973K 973

BULLDOZER

6 5A 5P 5S 6A 6S 6SU

WINCH

55 56H

MOTOR GRADER

16M 24H 18M3 16M3 24M 24 16 18 16H 16G 16H NA 16GC

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced