Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges8J-7782: Motor Grader Cutting Edge
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges8J-7782: Motor Grader Cutting Edge
8J-7782: Motor Grader Cutting Edge

Cat® 13 mm Curved Grader Cutting Edge

Brand: Cat

Product Images
8J-7782: Motor Grader Cutting Edge
8J-7782: Motor Grader Cutting Edge
8J-7782: Motor Grader Cutting Edge
8J-7782: Motor Grader Cutting Edge
8J-7782: Motor Grader Cutting Edge

Cat® 13 mm Curved Grader Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8J-7782

Units of Measure

USMetric
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 0.5
Overall Length (in): 95.906
End Hole Spacing (mm): 76.2
Hole Quantity: 17
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 Mm Square)
Thickness (mm): 12.7
Serration: Not Serrated
Width (mm): 152.4
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
Edge Type: Continuous
End Hole Spacing (in): 3.0
Overall Length (mm): 2,436.0
Machine: Wheel Tractor Scraper
Width (in): 6.0
View More
Compatible Models for part number 8J-7782

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced