Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits8J-8652: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits8J-8652: Hydraulic Cylinder Seal Kit
8J-8652: Hydraulic Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kit for Piston Pump ensures leak-free performance, comprising seals and gaskets for piston pump maintenance and longevity

Brand: Cat

Product Images
8J-8652: Hydraulic Cylinder Seal Kit
8J-8652: Hydraulic Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kit for Piston Pump ensures leak-free performance, comprising seals and gaskets for piston pump maintenance and longevity

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

6D-7889: 2.62 x 61.6mm 75A FKM O-Ring
6D-7889: 2.62 x 61.6mm 75A FKM O-RingQuantity: 2
7H-2444: 5.33 x 75.57mm 75A NBR O-Ring
7H-2444: 5.33 x 75.57mm 75A NBR O-RingQuantity: 2
6E-5572: 0.3mm Thick Piston Pump Shaft Shim
6E-5572: 0.3mm Thick Piston Pump Shaft ShimQuantity: 2
9T-6524: 0.4mm Thick Piston Pump Head Gasket
9T-6524: 0.4mm Thick Piston Pump Head GasketQuantity: 1
7J-9017: 0.31" ID Hydraulic Piston Pump Seal
7J-9017: 0.31" ID Hydraulic Piston Pump SealQuantity: 1
9M-2092: 97.79mm Inside Diameter Seal-O-Ring
9M-2092: 97.79mm Inside Diameter Seal-O-RingQuantity: 2
5K-5959: 5.33 x 50.17mm 75A NBR O-Ring
5K-5959: 5.33 x 50.17mm 75A NBR O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 6
4F-7388: 6.99 x 215.26mm 75A NBR O-Ring
4F-7388: 6.99 x 215.26mm 75A NBR O-RingQuantity: 1
6E-5741: 0.12mm Thick Mounting Shim
6E-5741: 0.12mm Thick Mounting ShimQuantity: 2
8J-3817: 1.75" Inner Diameter Piston Pump Backup Ring
8J-3817: 1.75" Inner Diameter Piston Pump Backup RingQuantity: 6
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 2
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
1U-1655: 62.89mm Outer Diameter Lip Type Seal
1U-1655: 62.89mm Outer Diameter Lip Type SealQuantity: 2
5P-1480: 3.53 x 44.04mm 90A FKM O-Ring
5P-1480: 3.53 x 44.04mm 90A FKM O-RingQuantity: 6
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 3
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 8J-8652

We are still working on adding a specification for this part.

Compatible Models for part number 8J-8652

FRONT SHOVEL

235C

EXCAVATOR

235B 235C 245 245B 235 235D

WHEEL LOADER

992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced