Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components8K-0968: 30.30mm Long 90 Degree Elbow Adapter
Home
HydraulicsOther Hydraulic Components
8K-0968: 30.30mm Long 90 Degree Elbow Adapter
8K-0968: 30.30mm Long 90 Degree Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
8K-0968: 30.30mm Long 90 Degree Elbow Adapter
8K-0968: 30.30mm Long 90 Degree Elbow Adapter
8K-0968: 30.30mm Long 90 Degree Elbow Adapter
8K-0968: 30.30mm Long 90 Degree Elbow Adapter
8K-0968: 30.30mm Long 90 Degree Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8K-0968
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8K-0968
Coolant and Urea Compatible Seal: 291-8144 (1/2-20) , 6V-3250 (9/16-18)
Oil and Fuel Compatible Seal: 214-7567 (1/2-20), 214-7568 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 1J-9671 (1/2-20), 3J-1907 (9/16-18)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 8K-0968

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD55B AE40 II AD45 AD40

GENERATOR

SR4

TRUCK ENGINE

C7 1673C 3208 3126E 3306

LOAD HAUL DUMP

R1300G R3000H R1700 II R1600G R2900G R1300G II R1600 R1700G R1300 R2900

MOTOR GRADER

160H 163H 140H 16H 143H 14H

WINCH

528 55

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7G D8 D8T D8R D9H D5B D6D D6R

MARINE ENGINE

3208 C32 MARINE

PIPELAYER

572G 571G 561D

FRONT SHOVEL

385C 5090B

EXCAVATOR

229 225 231D 374F L 390D 374F 225B 225D 390D L 385C FS 385B 385C 385C L

VIBRATORY COMPACTOR

CP-74B CS-78B CS-76B CS-74B

MOBILE HYD POWER UNIT

385C

GENERATOR SET

C18 3306B C18 MARINE GS

WHEEL TRACTOR

615 613C

RECLAIMER MIXER

RM-300

HYDRAULIC CONTROL

193 163 143 153 141 140

PETROLEUM ENGINE

C13 C11

SOIL COMPACTOR

825B CS78B 815 CP16 CS76B CS16 CS17 CS19 CS74B CP74B

WHEEL DOZER

824B

LANDFILL COMPACTOR

826B

WHEEL LOADER

988 XE 988 920 988K XE 930 966C 966R 950

ENGINE - MACHINE

3208

GEN SET ENGINE

3306 3304 3208 3306B

RIPPER

4 951 955

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3304 3306 D333C C4.4 C11 C13 D330C

WHEEL SCRAPER

637G

TRUCK

775F 775E 773E 772 770 773F 769D

QUARRY TRUCK

771D 773E

LOGGER

227

BULLDOZER

6A 6S

View More
Related parts
214-7567
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
Check Price
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
1J-9671
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert