Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8L-8564: MOUNTING
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8L-8564: MOUNTING
8L-8564: MOUNTING

Mushroom Mount

Brand: Cat

Product Images
8L-8564: MOUNTING
8L-8564: MOUNTING
8L-8564: MOUNTING
8L-8564: MOUNTING
8L-8564: MOUNTING

Mushroom Mount

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8L-8564

Units of Measure

USMetric
Pilot Outside Diameter (mm): 41.2
Head Outside Diameter (mm): 63.5
Material: Carbon Steel
Sleeve Length (mm): 42.9
Inside Diameter (mm): 16.5
Head Outside Diameter (in): 0.098
Pilot Outside Diameter (in): 1.62
Inside Diameter (in): 0.65
Standard Bolt Size (mm): M16
Mount Type: Mushroom Mount
Sleeve Length (in): 1.69
Overall Length (mm): 50.8
View More
Compatible Models for part number 8L-8564

INDUSTRIAL ENGINE

D353C D353E D343 D353D

GAS ENGINE

G353D

MOTOR GRADER

14G 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced