Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves8L-9654: SLEEVE
HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves8L-9654: SLEEVE
8L-9654: SLEEVE

Brand: Cat

fallback-image
8L-9654: SLEEVE

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8L-9654

We are still working on adding a specification for this part.

Compatible Models for part number 8L-9654

ENGINE - MACHINE

3116 3114 3208 3408

GEN SET ENGINE

3406C 3306 3304 3406B 3145 3412 3304B 3208 3406 3408B 3408C 3408 3160 3412C 3116 3114 3306B 3150

GENERATOR

SR4

GENERATOR SET

3408C 3412C 3406C G3306 C18 3306B

MARINE ENGINE

3176C 3176B D333C 3116 3408B 3412C 3304 3412E 3306 3412D 3196 3304B C-12 C18 3126B C15 3412 3406B 3406E 3408 3208 3406 D342C 3126 D330C 3306B D342 D343

POWER MODULE

XQG135

ENGINE - INDUSTRIAL

3406B

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3304 3306 3412 D333C 3406C D342 D343 3126 3160 D342C D330C 3406 3116 3114 3412C 3408B 3408C

GAS ENGINE

G343 G333C G3306B G342C G3304B G3304 G3306

VIBRATORY COMPACTOR

CP-553 CB-614 CS-553 CS-551

PETROLEUM GEN SET

G3306B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced