Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Pumps8N-4372: Line A
Home
EngineFuel SystemFuel Pumps
8N-4372: Line A
8N-4372: Line A

Fuel Injection Line

Brand: Cat

Product Images
8N-4372: Line A
8N-4372: Line A

Fuel Injection Line

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8N-43728N-4372
8N-43718N-4371
8N-43748N-4374
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8N-4372
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8N-4372

Units of Measure

USMetric
Width (mm): 152.4
Height (mm): 76.2
Length (in): 8.5
Height (in): 3
Length (mm): 215.9
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 8N-4372

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D6D D5B

RIPPER

951 955 977 6 5 4

PIPELAYER

561D

HYDRAULIC CONTROL

143 153 141 163 140

BULLDOZER

6S 5A 5S 6A

WINCH

528 55

MOTOR GRADER

12G 140G 14G

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert