Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
8N-4617: AIR CLEANER CLAMP KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance8N-4617: AIR CLEANER CLAMP KIT

8N-4617: AIR CLEANER CLAMP KIT

Cat® Clamp Kit (Air Cleaner)

Brand: Cat

Product Images

8N-4617: AIR CLEANER CLAMP KIT
8N-4617: AIR CLEANER CLAMP KIT
8N-4617: AIR CLEANER CLAMP KIT
8N-4617: AIR CLEANER CLAMP KIT

8N-4617: AIR CLEANER CLAMP KIT

Cat® Clamp Kit (Air Cleaner)

Brand: Cat

Parts included in this kit

No results available.

1N-4403: Air Cleaner Cover Clip

Quantity: 1

9B-2596: 1/8" Diameter Button Head Rivet

Quantity: 1

Showing 1 to 2 of 2

Description for part number 8N-4617

Description:Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:Air cleaner clamp kitApplication:Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 8N-4617

    Material:

    Carbon Steel

Compatible Models for part number 8N-4617

GENERATOR

SR4

TRUCK ENGINE

3306B 3306

INTEGRATED TOOLCARRIER

IT24F IT38F IT28G IT28F IT62G II IT18F IT38G II

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

TRACK SKIDDER

D5HTSK II 527 D4HTSK III

WHEEL SKIDDER

535B 525B 545

SCOOP

SU488

EXCAVATOR

215C 215D 225B 225D 219D 229D 231D 235B 235C 235D 229 225 235 219 245

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

650B 651B 615C II 631G 666B 613C II 621 623B 623G 623E 623F 621B 657B 621E 621F 621G 615C 627B 627G 627E 627F 637G 613C

VEHICULAR ENGINE

D348

TRACK LOADER

973 973C 953C 977K 977L 955L 983B

SOIL COMPACTOR

825G 825C 815F II 815B 815F 825G II

BACKHOE LOADER

446D 446B

WHEEL DOZER

844H 844 834G 824G 824C 814F II 814F 824G II

LANDFILL COMPACTOR

816F II 836G 826C 826G 816B 816F

WHEEL LOADER

960F 972G 950B 950E 950G 950F 962G 986H 988G 966D 966F 966G 924F 962G II 928F 938G 938F 990 II 918F 928G 950G II 994 990 980G II 980F II 966F II 950B/950E 990H 972G II 938G II 992D 980C 992C 980F 980H 980G 994F 994D 970F 994H 966G II 950F II

ARTICULATED TRUCK

D20D D30D D250E II D250E D250D D250B D25D D350D D350E II D300E D300D D400E D400D D40D

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 3126 3126B 3116 3304 3306 3412 3406 C-12 C-15 C-10 D398 D399 D379 D349 D346 D398B 3408B C32B D333C 3412E C11 D330C D379B

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

631G 657G 621G 621B 657E 657B 623G 613C 637E 637G 637D 627G 627B 615C 657

LOGGER

227

GAS ENGINE

G398 G399 G379A G3306 G379 G3306B

BULLDOZER

7SU 6SU 7S LGP 5P 5S 6A 6S 7A 7S 7U

FACE HAULAGE

FH125 D

PUMPER

HT400 SBF214 SUF557

POWER MODULE

PM3412 XQG135

LOAD HAUL DUMP

CL210B R1600G R1600H R1700G CL215B CL210 CL210B N R1700 II CL210 N R1300 CL215 N R1600 CL215B N CL215 CL110

OFF HIGHWAY TRUCK

773

MOTOR GRADER

24 16 14 18 135H 163H 140H 140G 143H 135H NA 163H NA 120H NA 140H ES 18M3 160H ES 12H NA 120H ES 16H 16G 140H NA 16GC 14H 12G 160H 16H NA 160H NA 16M3 14M-3 12H ES 14H NA

WINCH

57H 56H

OEM SOLUTIONS

3412C

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D10 D4H III D6R II 30/30 D7R SERIES D4H D5M D5N D5H D6R D6T D6M D6N D6H D7E D9 D8 D10N D10R D10T D11T D7R XR D6H XL D6H XR D7R LGP D6R XL D5H XL D7G2 D7R D7F D7G D7H D8T D8R D10T2 D8N D6R STD D9T D9R D9H DEUCE D6G2 XL D4H XL D7R II D6R LGP

MARINE ENGINE

3412 3408 C18 D379A D379B C15 D399 3408B 3406B 3406C D398A D398B 3412E

PIPELAYER

572R II 587T 561N 561M 572R PL83 PL87 583T 572G 583K

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 C18

MOBILE HYD POWER UNIT

385C

GENERATOR SET

3412C G3306 C18 3508C 3306B 3408C 3406C

RECLAIMER MIXER

RM-350B RM-500

ENGINE

C32B INDUSTRIAL 3126 C32 INDUSTRIAL C27 INDUSTRIAL

ROAD RECLAIMER

RM-350B

GEN SET ENGINE

3406C 3406B 3408B 3408C D398B 3304B 3456 3306 3304 D379B 3412 3208 3412C D399 3406 3408

CHALLENGER

55 65 MT765 MT755 MT865 MT745 MT735 MT855 65C 65D MT845 MT835 75D 75C 35 45 70C MTC855 MTC865 MTC835 MTC845

ENGINE - MACHINE

3408 C27 3208

RIPPER

D5 7 6 5

TRUCK

775E 775D 769D 769C 773E 773D 773B MT4400D AC

ROOF SUPPORT CARRIER

SH660B SH640 D SH660

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced