Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8P-2019: Internal Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8P-2019: Internal Seal Ring
8P-2019: Internal Seal Ring

Cat®Internal Seal Ring (Transmission, Planetary)

Brand: Cat

Product Images
8P-2019: Internal Seal Ring
8P-2019: Internal Seal Ring
8P-2019: Internal Seal Ring
8P-2019: Internal Seal Ring
8P-2019: Internal Seal Ring

Cat®Internal Seal Ring (Transmission, Planetary)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8P-2019

Units of Measure

USMetric
Seal Type: Internal
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Outside Diameter (mm): 298.96
Cross Section Height (mm): 5.05
Cross Section Width (mm): 2.31
Outside Diameter (in): 11.77
Cross Section Height (in): 0.198
Cross Section Width (in): 0.091
Inside Diameter (mm): 298.0
Cross Section Direction: Internal Lip Facing Shaft Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 8P-2019

PUMPER

SPF343C SPF743

LOAD HAUL DUMP

R1700 II R1600G R1600H R1600 R1700G R1700

OFF HIGHWAY TRUCK

777G 777E 777

WINCH

57H 56 56H

OEM SOLUTIONS

TR35E44-C9.3BL

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D6 D8 D7 D8T D8R D6GC D8N D6H II D6R STD D10 D11 D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT DEUCE D6R XL D6R II 30/30 D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR D6H

PIPELAYER

583T 583R 572R II PL83 PL87 587T 587R PL72 578 572R

WATER FORDING TRACTOR

D7R II

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH35-E81

GENERATOR SET

3508B

WHEEL TRACTOR

615 611 615C 615C II

PETROLEUM ENGINE

3512C 3512B

SOIL COMPACTOR

815F II 815K 815B 815 815F

PETROLEUM TRANSMISSION

TH35-E81 CX48-P2300 TH48-E80 TH48-E70

WHEEL DOZER

814B 814F II 814K 814F 814

LANDFILL COMPACTOR

816K 816F II 816 816B 816F

WHEEL LOADER

966F II 972G 972H 972K 972M 972 972L 814K 980 980GC 972G II 980G II 980C 980F 980H 980G 980L 980K 980M 966D 966F 966E 966H 966G 970F 966G II 980F II

ENGINE - MACHINE

C4.4

ARTICULATED TRUCK

D20D D250E D250D D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B 735 D300E II

TRANSMISSION

TR35

RIPPER

7 6 8

ENGINE - INDUSTRIAL

3516B

WHEEL SCRAPER

611 615C

TRUCK

777C 777B 777D 777G 777F

QUARRY TRUCK

777E

POWERTRAIN

TR35E44-C9.3B

TRACTOR

776D 776C 776B

BULLDOZER

6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced