Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components8P-2155: 43mm Long Hollow Spacer
HomeDrivetrainTransmissions & ComponentsOther Transmission Components8P-2155: 43mm Long Hollow Spacer
8P-2155: 43mm Long Hollow Spacer

Spacer

Brand: Cat

Product Images
8P-2155: 43mm Long Hollow Spacer
8P-2155: 43mm Long Hollow Spacer
8P-2155: 43mm Long Hollow Spacer
8P-2155: 43mm Long Hollow Spacer
8P-2155: 43mm Long Hollow Spacer

Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8P-2155

Units of Measure

USMetric
Inside Diameter (mm): 61.0
Outside Diameter (mm): 76.0
Length (mm): 43.0
Type: Center Hole-slot
Material: Steel,Carbon Steel
Center Hole Form: Non-Threaded
Inside Diameter (in): 2.4
Outside Diameter (in): 3.0
Overall Length (in): 1.69
Thickness (in): 1.69
Thickness (mm): 43.0
Material Description: Steel
View More
Compatible Models for part number 8P-2155

WHEEL TRACTOR

615C 615C II 615 611

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

WHEEL SCRAPER

615C 611

SOIL COMPACTOR

815F II 815K 815B 815 815F

POWERTRAIN

TR35E44-C9.3B

LOAD HAUL DUMP

R1600 R1700G R1600G

WHEEL DOZER

814F II 814K 814F 814 814B

LANDFILL COMPACTOR

816F II 816K 816 816B 816F

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

972G II 966F II 972G 966 972H 972K 972M 972 972L 966 GC 814K 966D 966F 966E 966H 966G 966L 966K 966M 970F 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced