Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings8P-2893: 0.170 Inch Wire Diameter Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings8P-2893: 0.170 Inch Wire Diameter Compression Spring
8P-2893: 0.170 Inch Wire Diameter Compression Spring

Cat® Hydraulic Control Valve Spring is used to regulate fluid flow and pressure in hydraulic systems

Brand: Cat

Product Images
8P-2893: 0.170 Inch Wire Diameter Compression Spring
8P-2893: 0.170 Inch Wire Diameter Compression Spring
8P-2893: 0.170 Inch Wire Diameter Compression Spring
8P-2893: 0.170 Inch Wire Diameter Compression Spring
8P-2893: 0.170 Inch Wire Diameter Compression Spring

Cat® Hydraulic Control Valve Spring is used to regulate fluid flow and pressure in hydraulic systems

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8P-2893

Units of Measure

USMetric
Spring Type: Compression
Material: Steel,Alloy Steel
Outside Diameter (mm): 19.3
Inside Diameter (mm): 10.7
Length (mm): 106.7
Outside Diameter (in): 0.76
Inside Diameter (in): 0.42
Length (in): 4.2
View More
Compatible Models for part number 8P-2893

MOTOR GRADER

12G 14H NA 130G 120G 160G 140G 16H NA 14H 14G 16H 16G

RIPPER SCARIFIER

130G 140G 12G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced