Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8P-5244: 6.35mm Thick Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8P-5244: 6.35mm Thick Washer
8P-5244: 6.35mm Thick Washer

Cat® A Hard Washer designed for 1-8 fastener prevents the fastener from sinking into the material and distributes the load more evenly

Brand: Cat

Product Images
8P-5244: 6.35mm Thick Washer
8P-5244: 6.35mm Thick Washer
8P-5244: 6.35mm Thick Washer
8P-5244: 6.35mm Thick Washer
8P-5244: 6.35mm Thick Washer

Cat® A Hard Washer designed for 1-8 fastener prevents the fastener from sinking into the material and distributes the load more evenly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8P-5244

Units of Measure

USMetric
Material Description: Fiber reinforced Rubber
Washer Type: Flat
Inside Diameter (mm): 33.3
Outside Diameter (mm): 69.8
Thickness (mm): 6.35
Inside Diameter (in): 1.311
Outside Diameter (in): 2.748
Thickness (in): 0.25
Material: Rubber & Fiber Rubber
View More
Compatible Models for part number 8P-5244

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7G D7H D6R III D6 D5 D8 D7 D8T D8R D6GC D8K D8N D6H II D6R STD D6XE D7R LGP D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6 XE D6G2 XL D5R LGP D6N LGP D6R XL D4H III D6R II D4H XL D3C III D4C III D6T XW D5H XL D6T XL D5C III D4H D5R2 D4E D5B D5R XL D5M D5N D5H D7R II D6D D7G2 D6N XL D6R D6T D6M D6N D6R LGP D7R XR D6H D7E LGP D7E

RIPPER

7 6 5 4 8 D5 977 951 955

HYDRAULIC CONTROL

163 153

TRACK LOADER

933C 939 939C

EXCAVATOR

320D2 FM 320C

BULLDOZER

4S 4P 6 5A 5P 5S 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 8A 8U 8SU 4A

WINCH

54H 57H 57 56 55 54 56H

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced